MOVIDRIVE® B drive inverter

Flexible, compact and intelligent: our MOVIDRIVE® B drive inverters. They save space in the control cabinet and are equipped with integrated positioning and sequence control as standard.

They control everything: MOVIDRIVE® B drive inverters

MOVIDRIVE® B application inverters
MOVIDRIVE® B application inverters
MOVIDRIVE® B application inverters

Whether asynchronous AC drives or synchronous servo drives - the MOVIDRIVE® B drive inverters can control it. The broad power range from 0.55 kW to 315 kW, the fantastic overload capacity and the modular concept of the MOVIDRIVE® B inverter help to improve the flexibility and efficiency of your applications.

The compact design of the MOVIDRIVE® drive inverter saves space in the control cabinet, while its high user-friendliness ensures that you save time during parametrization, while the intelligent IPOSplus® positioning and sequence control is included as standard.

A multitude of inputs and outputs in the drive inverter ensure a competent basic functionality. Optional communication and technology modules provide for quick and easy extension.

Configure your individual product

  • Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now

Your benefits

  • Universal motor control and control technology

    MOVIDRIVE® drive inverters control asynchronous AC drives as well as synchronous servo drives.
  • Broad and flexible range of options

    e.g. fieldbus interfaces, encoder interfaces and safety functions enable individual applications.
  • Compact design

    thanks to its book-style design: it enables a seamless connection and saves space in the control cabinet.
  • Integrated functional safety

    with its STO (Safe Torque Off) safety function in accordance with PL d pursuant to EN ISO 13849-1.

Features and versions

Features

  • Configurable inverter adapted to your application
  • Broad voltage and power range
  • Flexible application with synchronous and asynchronous motors
  • Safe Torque Off (STO) EN ISO 13849-1 PL d
  • Modular design, incl. a wide range of options

Versions

1. Standard version

The units are equipped with the IPOSplus® integrated positioning and sequence control system as standard. They can also be expanded with the available options. "00" at the end of the type designation indicates the standard design.

2. Application version

In addition to the features of the standard design, these units include the "electronic cam" and "internal synchronous operation" technology functions. The application version is indicated by "0T" following the type designation.

The application version units also provide access to the application modules, the standardized control programs to solve sophisticated technical drive tasks, such as

  • synchronized applications
  • positioning
  • flying saw
  • winders

Application module benefits:

  • high functionality and user-friendly operator interface
  • you only have to enter the parameters needed for the application
  • guided procedure for setting parameters instead of complicated programming
  • no lengthy training or familiarization, which means quick project planning and startup
  • all motions are controlled directly in the MOVIDRIVE®
  • decentralized concepts can be implemented more easily

Options and accessories

Options

  • Keypad type DBG60B:
    Standard keypad for parameter setting, data management, startup and diagnostics
  • Encoder interfaces
    • Typ DEH11B
      • Motor encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
      • Distance encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
    • Type DER11B
      • Motor encoder connection: Resolver
      • Distance encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
    • Type DEH21B
      • Motor encoder connection: TTL, RS422, Sin/Cos and HIPERFACE® encoders
      • Distance encoder connection: SSI absolute encoder
    • Type DEU21B
      • Motor encoder connection: TTL, HTL, RS422, Sin/Cos, HIPERFACE®, SSI, CAN, EnDat 2.1 encoders
      • Distance encoder connection: TTL, HTL, RS422, Sin/Cos, HIPERFACE®, SSI, CAN, EnDat 2.1 encoders
    • Type DIP11A
      • Motor encoder connection: TTL, RS422, Sin/Cos and HIPERFACE®
      • Distance encoder connection: SSI absolute encoder
    • Type DIP11B
      • Distance encoder connection: SSI absolute encoder
      • Extension of the binary inputs and outputs: 8x inputs, 8x outputs
  • Fieldbus connection
    • PROFINET IO / Modbus TCP + EtherNet/IP
      Type DFE32B / DFE33B
    • EtherCAT
      Type DFE24B
    • PROFIBUS DPV1
      Type DFP21B
    • CANopen / DeviceNet
      Type DFC11B / DFD11B
    • INTERBUS / INTERBUS-LWL
      Type DFI11B / DFI21B
    • PROFIsafe via PROFIBUS / PROFIsafe via PROFINET
      Type DFS11B / DFS21B
  • DIO11B
    Expansion for inputs and outputs
    • 8x binary inputs and 8x binary outputs
    • 1x analog differentiation
    • 2x analog outputs
  • MOVI-PLC® power controller
    IEC-61131-3 programmable motion control
  • USB11A
    Interface adapters for connection to the PC via USB

Accessories

Close table
MOVITOOLS® MotionStudio engineering software The MOVITOOLS® MotionStudio program package lets you conveniently start up, set parameters and run diagnostics for MOVITRAC® B frequency inverters and MOVIDRIVE® B drive inverters.
MOVIDRIVE® MDR60A 15 kW to160 kW MOVIDRIVE® MDR61B 160 kW to 315 kW regenerative power supply The regenerative power supply can supply multiple units with power using a central power supply connection. In regenerative mode, the power is fed back into the supply system. Using the MDR60A/MDR61B lets you save power and installation costs.
Braking resistor type BW BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® B drive inverters as generators. Using an integrated temperature sensor, the resistor can be protected without external monitoring.
Line choke type ND ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer.
Line filter type NF NF type line filters are available for EMC-compliant installation as specified by EN 61800-3. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class C1 is maintained on the supply end.
Output choke type HD HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class C1 requirements in accordance with EN 61800-3 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations.
Output filter type HF HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.
We have stored a table for you here.

Technical data

Supply voltage VAC: 3 x 380 – 500

Supply frequency (Hz): 50 – 60 ± 5 %

Output frequency Hz: 0 – 400

Motor control mode: U/f, VFC, CFC, Servo

Close table
MOVIDRIVE® B
Type
Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
mm
with overload reserve 1.5 x IN without overload reserve with overload reserve without overload reserve
MDX60/61B
0005-5A3-4-0_
0.55 0.75 2 2.5 0S 45 / 27.5 x 317 x 260
MDX60/61B
0008-5A3-4-0_
0.75 1.1 2.4 3
MDX60/61B
0011-5A3-4-0_
1.1 1.5 3.1 3.8 0M 67.5 / 95 x 317 x 260
MDX60/61B
0014-5A3-4-0_
1.5 2.2 4 5
MDX61B
0015-5A3-4-0_
1.5 2.2 4 5 1 105 x 314 x 234
MDX61B
0022-5A3-4-0_
2.2 3 5.5 6.9
MDX61B
0030-5A3-4-0_
3 4 7 8.8
MDX61B
0040-5A3-4-0_
4 5.5 9.5 11.9
MDX61B
0055-5A3-4-0_
5.5 7.5 12.5 15.6 2S 105 x 335 x 294
MDX61B
0075-5A3-4-0_
7.5 11 16 20
MDX61B
0110-5A3-4-0_
11 15 24 30 2 135 x 315 x 285
We have stored a table for you here.

Supply voltage VAC: 3 x 380 – 500

Supply frequency (Hz): 50 – 60 ± 5 %

Output frequency Hz: 0 – 400

Motor control mode: U/f, VFC, CFC, Servo

Close table
MOVIDRIVE® B
Type
Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
mmv
with overload reserve 1.5 x IN without overload reserve with overload reserve without overload reserve
MDX61B
0150-503-4-0_
15 22 32 40 3 200 x 465 x 308
MDX61B
0220-503-4-0_
22 30 46 57.5
MDX61B
0300-503-4-0_
30 37 60 75
MDX61B
0370-503-4-0_
37 45 73 91 4 280 x 522 x 307
MDX61B
0450-503-4-0_
45 55 89 111
MDX61B
0550-503-4-0_
55 75 105 131 5 280 x 610 x 330
MDX61B
0750-503-4-0_
75 90 130 162
MDX61B
0900-503-4-0_
90 110 170 212 6 280 x 1 000 x 382
MDX61B
1100-503-4-0_
110 132 200 250
MDX61B
1320-503-4-0_
132 160 250 312
MDX61B
1600-503-4-0_
160 200 300 380 7 700 x 1 490 x 470
MDX61B
2000-503-4-0_
200 250 380 475
MDX61B
2500-503-4-0_
250 312 475 590
We have stored a table for you here.

Supply voltage VAC: 3 x 200 – 240

Supply frequency (Hz): 50 – 60 ± 5 %

Output frequency Hz: 0 – 400

Motor control mode: U/f, VFC, CFC, Servo

Close table
MOVIDRIVE® B
Type
Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
mm
with overload reserve 1.5 IN without overload reserve with overload reserve without overload reserve
MDX61B
0015-2A3-4-0_
1.5 2.2 7.3 9.1 1 105 x 314 x 234
MDX61B
0022-2A3-4-0_
2.2 3.7 8.6 10.8
MDX61B
0055-2A3-4-0_
3.7 5 5.8 18.1
MDX61B
0075-2A3-4-0_
5.5 7.5 22 27.5 2 135 x 315 x 285
MDX61B
0015-2A3-4-0_
7.5 11 29 36.3
MDX61B
0110-203-4-0_
11 15 42 52.5 3 200 x 465 x 308
MDX61B
0150-203-4-0_
15 22 54 67.5
MDX61B
0220-203-4-0_
22 30 80 100 4 280 x 522 x 307
MDX61B
0300-203-4-0_
30 37 95 118
We have stored a table for you here.

Energy efficiency

MOVIDRIVE® B application inverters, with their high basic functionality and wide range of options, are the cost-effective and energy-efficient option for demanding application tasks.

Energy efficiency functions

Close table
Process adaptation for infinitely variable speed and torque control for adaptation to the actual requirements
Energy saving function for operation in partial load range and the dynamic adaptation of the motor operation
DC link coupling provides a drive's braking energy via the connected drive's link circuit
Regenerative power supply connecting the MOVIDRIVE® MDR regnerative power supply allows the energy to be recycled
Thermally-controlled fans only switch on when waste heat is being generated
We have stored a table for you here.
effiDRIVE® energy-efficient solutions

effiDRIVE® energy-saving solutions

Besides the products from the energy efficiency system, our effiDRIVE® energy-saving solutions also provide expert energy advice and a modular and customizable service. Find out more!

Functional safety

Overview of safety functions of MOVIDRIVE® B

Close table
MOVIDRIVE® B
Safety options
Safety category / Standards Safety functions Required options
for "safe disconnection"
  • Cat. 3 according to EN 954-1
  • PL d according to EN ISO 13849-1
STO Integrated in basic unit
for "safe communication"
  • SIL 3 according to IEC 61508
  • Cat. 4 according to EN 954-1
  • PL e according to EN ISO 13849-1
Safe digital outputs
MOVISAFE® safety monitor
  • Type DFS11B:
    PROFIsafe/PROFIBUS
  • Type DFS21B:
    PROFIsafe/PROFINET
for "safe motion/position monitoring"
  • SIL 3 according to IEC 61508
  • Cat. 4 according to EN 954-1
  • PL e according to EN ISO 13849-1
  • STO, SS1, SS2, SOS, SLA, SAR, SLS, SSR, SLP, SLI, SDI, SCA, SSM
  • according to IEC 61800-5-2
MOVISAFE® safety monitor
  • Type DCS31B
for "safe motion/position monitoring and communication"
  • SIL 3 according to IEC 61508
  • Cat. 4 according to EN 954-1
  • PL e according to EN ISO 13849-1
  • STO, SS1, SS2, SOS, SLA, SAR, SLS, SSR, SLP, SLI, SDI, SCA, SSM
  • according to IEC 61800-5-2
MOVISAFE® safety monitor
  • Type DCS21B + DFS12B:
    PROFIsafe / PROFIBUS
  • Type DCS21B + DFS22B:
    PROFIsafe / PROFINET
We have stored a table for you here.

Areas of application

MOVIDRIVE® B is used in the following industries:

  • Automotive industry
  • Food and beverage industry
  • Transport and logistics

MOVIDRIVE® B is used in the following applications:

  • Warehousing systems
  • Feeding systems
  • Hoists
  • Synchronized applications
  • Gantries

Last visited