Small installation space
Thanks to a scalable multi-axis concept in DC 48 V technology in an extremely compact design
High performance and impressive power
Thanks to extremely short cycle times that enable high load inertia, high dynamics as well as maximum and continuous currents for rapid acceleration processes in the application
Seamless coordination
Through multi-axis and kinematically complex movements that can be easily implemented using the MOVI-C® CONTROLLER
Simple service
With convenient servicing options thanks to decentralized technology, simple pluggability and a single-cable solution
With the multi-axis version of the SCM compact decentralized controller, the versions of the individual units can be combined as required. This concept enables different drive solutions with 4, 6 or 8 axes with just one basic unit. The minimal number of variants results in considerable savings potential and has a positive effect on operating and procurement costs as well as administration and storage costs.
Are you looking for an energy-efficient solution for your application and a simple way of powering multiple axes? Not a problem. The DC link connection between the axes ensures that the regenerative energy is used efficiently. For an optimum power supply between the axes, the voltage DC link can be connected to the "SCM DC link connection" accessory. If the units are not positioned directly next to each other, a DC link connection using commercially available cable lugs is possible.
By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.
Or get an overview first
4-axis version
6-axis version
8-axis version
Country certifications:
| Number of axes | 4, 6 or 8 |
| Nominal voltage | DC 48 V |
| Voltage range | DC 20 to 60 V |
| Nominal current consumption | 100 A |
| Configuration interface | EtherCAT® and service interface |
| Axis nominal current | 37 A |
| Axis peak current | 56.5 A |
| Encoder type | EnDat 2.2/Resolver |
| Brake control | 24 (two- and three-wire) |
| Ambient conditions | 0 to 50°C / IP20 degree of protection (-30 to 0°C on request) |
| Voltage output (optional) | 24+/DC -10% V / 12 A |
| Storage bundle diagnostics | Voltage/temperature monitoring |
| Safety functions | STO PL e |
| Fieldbus interface | EtherCAT® slave |
| Weight without heat sink | 0.95 kg x number of SCM compacts |
Our SCM solutions can be used across multiple industries.
This is one of the main reasons why the SCM decentralized controller is ideally suited for a variety of applications:
Choose the appropriate accessory for straightforward and immediate use.
SCM shield connection accessory
The accessory allows the shield to be connected directly to the device:
Periphery SCM connector accessory
A set containing all connectors is available for connecting the peripherals:
DC link connection accessory
The DC link connection for a multi-axis version without heat sink is installed as a supplement.
Sample system solution for mobile technology moduleswith the SCM decentralized controller:
This heavy-duty shuttle container is equipped with the SCM compact controller with IP20 rating as a multi-axis version with 4 axes.
Functions:
The added value for you:
Extremely dynamic, precise and powerful synchronous servomotors for DC 48 V applications:
Synchronous servomotors with a rated voltage of DC 48 V
Encoder systems:
Brake (optional):
Gear unit:
Two high-quality cable systems are available for connecting the motor: the single-cable solution and the two-cable solution. Both types can be freely configured in length. The hybrid cable is intended for use of the EnDat 2.2 encoder system.
Single-cable solution:
Two-cable solution:
The module and machine controllers from our MOVI-C® modular automation system are available specifically for mobile and decentralized applications.
Performance classes:
We offer safety controllers in the SCU/SDU series with corresponding input and output modules as an overall system with excellent consistency and integration via EtherCAT®/Safety over EtherCAT®.
SEW‑EURODRIVE offers a wide range of products for the visualization and integration of mobile handhelds, monitors, DOPs and web panels.
Solutions for contactless energy transfer with MOVITRANS® as well as energy and peak load storage solutions with MOVI‑DPS® ensure safe energy supply in mobile applications.
Prefabricated software modules are available to ensure quick and reliable startup. They enable time- and cost-optimized functional reliability when operating the application.
Within our MOVISUITE® engineering interface (in the IEC Editor), the solutions in the SCM series can be started up easily and intuitively using the "MultiAxisController startup" plug-in.
At SEW‑EURODRIVE, Life Cycle Services encompass services, tools and resources throughout the entire system life cycle. This begins in the initial orientation phase and continues all the way through to the operation and modernization of your machinery and systems. We provide you with assistance when using the software modules.
"The multi-axis version of the SCM decentralized controller allows multi-axis solutions to be implemented in a space-saving, energy-efficient and cost-saving manner. Our customers have a very high degree of flexibility since a wide range of machine concepts are possible with one basic type. Warehousing, procurement and flexible project planning are made considerably easier. Customers with different software modules, such as shuttles with load handling devices, are impressed by the modularity."