• Our experts understand your industry and its requirements.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Save on installation space
through the short and compact mounting position of the industrial planetary gear units.

Reduce costs
by having an upstream gearmotor and by no longer having cost-intensive couplings, intermediate flanges and adapter flanges.

Space-saving planetary gearmotors for operations with low output speed

Process engineering plants which run slowly depend on low output speeds and a high torque. This includes mixers and rotary filters. In addition to these features, users and outfitters of comparable systems demand reliable drive components.

With the industrial gear units of the P series you receive powerful and reliable planetary gearmotors which can be supplied at short notice in standardized versions, depending on the size.

Thanks to our modular concept, you have access to a comprehensive range of optional equipment. Another feature of the space-saving industrial gear units is the economical price-performance ratio. So you are best-equipped for all applications.

Primary gearmotor for more power

Industrial planetary gear units of the P series receive powerful support via an upstream gearmotor. Additional components which demand a lot of space and increase costs are thus a thing of the past. This means couplings, intermediate flanges and adapter flanges.

You will also find a suitable primary gear motor at SEW‑EURODRIVE. Just use the entire range of our gearmotor modular concept and combine for different purposes.

Contact form Worldwide locations Contact information
  • Transmission of high torque ratings for powerful movement of large quantities
  • Especially compact design for limited installation space
  • High permitted radial loads
  • Upstream gearmotors in helical version and bevel-helical version which can be combined with the planetary gear unit
Gear unit type Stages Gear ratio
i
Nominal torque MN2
kNm
P.RF helical gear unit..: 4 and 5-stage 100 – 4 000 25 – 631
P.KF bevel-helical gear unit..: 5-stage 140 – 4 000 25 – 631

We can offer you project-specific customer solutions on request.