• Our experts understand your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Combine flexibly
with the adapter mounting for electric motors, hydraulic motors, gearmotors and industrial gear units.

Save on installation space
thanks to the compact construction and the high performance.

Increase performance
thanks to the robust technology and the variable cooling system.

High-performance planetary gear units with free drive shaft

The industrial gear units XP series are extremely space-saving planetary gear units for very high torque ratings up to 5 200 kNm. They enable specific drive solutions for applications in the high-performance area. An additional advantage: They are able to very flexibly customize the amount of stages and the individual gear ratios to your application.

Depending on the application, it is important for users and outfitters of systems to position gear units and motors separately from each other. We have designed our XP series as a stand-alone gear unit with a free input shaft for such purposes.

Do you need a primary gear unit? No problem. Select a gearmotor from our comprehensive modular concept. We will attach it directly to the planetary gear unit for you. Or you can combine the XP gear unit with an industrial gear unit from the X series.

You need even more power? No problem. We offer you project-specific industrial gear units from the XP series whose performance surpasses the stated torque range of 5 200 kNm.

Contact form Worldwide locations Contact information
  • Stand-alone industrial gear unit platform with 13 sizes
  • Suitable for highest torques
  • Very compact design
  • High torsional stiffness
  • Free input shaft or direct mounting of motors and primary gear units
  • Various output shaft variants
  • Various predefined options and additional designs
  • Customer-specific adaptations possible
Gear unit type Stages Gear ratio
i
Nominal torque MN2
kNm
Planetary gear units XP..: 2-, 3- and 4-stage 22 – 3 600 1) 600 – 5 200

1) In combination with primary gear units from our SEW-EURODRIVE modular concept for standard gear units.

We can offer you customized product solutions on request.

The powerful and space-saving industrial planetary gear units of the XP series can be applied wherever maximum torque ratings are required for the movement of very large quantities.

  • Materials handling technology
  • Raw materials processing
  • Timber industry
  • Paper industry
  • Food industry
  • Mixers and agitators