• Select your X..e series industrial gear unit in our product configurator.
  • As a result, you will receive a product recommendation.
  • Request a report on the result and the CAD data by e-mail.
  • Or send a request for quotation directly to SEW-EURODRIVE.
Contact us now
Your advantages

Power
Increase in nominal torques even with additional external loads for a reduction in size. Result: lower investment costs and smaller installation space in the plant.

Safety
Installation individual rolling bearings with short delivery times such as thermal design according to simulated ambient conditions. Result: less maintenance intervals and higher plant availability.

Efficiency
A sustainable drive solution thanks to extensive adaptation and optimization options. Result: reduced power loss, lower oil demand, and lower total cost of ownership.

One standard product – numerous possibilities

For operators or original equipment manufacturers of machines and plants, it is crucial that the drives used there are robust, reliable and easy to maintain. The industrial gear units of the X..e series efficiently meet these requirements.

The intelligent, universal gear unit concept impresses with its fine size graduation, high installation variability and the large number of additional modular features and options such as motor adapters, backstop, various sealing and shaft systems, and many more. The wide ratio range of 6.3 - 450 and the robust design make the All-Rounder the right choice in many industries and applications. Whether crane, conveyor belt or mixer - with the X..e series and the industry know-how of SEW-EURODRIVE, you are opting for maximum availability and a reliable partner. And if our modular system does not have the right solution for you, we will customize our gear units for you.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

X.e goes one step further...

With the performance increase, Generation X.e expands the previous limits of industrial helical and bevel helical gear units, offering new possibilities in the areas of performance, safety and efficiency.

Contact form Worldwide locations Contact information

The modular Generation X.e system – benefits for you

  • 4 manufacturing and 13 assembly plants ensure global availability of the X..e series
  • Additional service centers ensure the service capability of the X..e series
Learn more
  • Short delivery times, even in the case of customized adaptations.
  • Even in the event of a plant shutdown, a replacement gearbox can be delivered in a short time.
Learn more
  • Thanks to the networked calculation landscape, each drive is simulated and calculated with the individually required drive data.
  • The intensive research and testing at SEW-EURODRIVE makes it possible to use the latest calculation models and calculation methods advantageously in series products at an early stage.
  • The DriveRadar® IoT Suite monitors the drive and automatically notifies in case of critical condition changes.
  • The system calculates the remaining service life of the bearings, gears and oil and predicts incipient damage at an early stage.
Learn more
  • Boosts gear unit performance
  • Reduces rolling and sliding friction
  • Improves efficiency and wear resistance
  • Eliminates the need for an initial oil change after 500 hours of operation
Learn more

You benefit from a perfectly coordinated overall package offering the best value for money, with SEW-EURODRIVE solving your drive task from start to finish. To provide this service, we collaborate with renowned manufacturers to expand our product portfolio.

Learn more

This is what makes Generation X.e unique:

Our decades of experience in the construction of large gear units have prompted us to selectively revise the X series. Find out below which innovations make the X.e generation so unique and how the intelligent combination of the implemented measures and the calculation by networked software tools enables you to obtain an exactly fitting gear unit.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

This is what makes Generation X.e unique:

Our decades of experience in the construction of large gear units have prompted us to selectively revise the X series.

See in this video which innovations make Generation X.e so unique. Learn how you benefit from the product optimizations and how the targeted modification of the product properties leads to a customized solution for them.

Generation X.e – efficient. experienced. excellent

Properties and features of the X..e series industrial gear units

  • Independent industrial gear unit platform with 23 sizes
  • Helical gear units and bevel-helical gear units
  • Single-piece and split gear unit housing
  • Invertible gear unit housing
  • Universal mounting positions
  • Distinctive modular technology
  • Diverse predefined optional equipment and options
  • Customer-specific adaptations possible
Gear unit design Stages Gear ratio i Nominal torque MN2
kNm
Helical gear unit
X.F.100e – X.F.320e
2 to 4 stages 6.3 – 450 7.2 – 500
Bevel-helical gear unit
X.K.100e – X.K.320e
2 to 4 stages 6.3 – 450 7.2 – 500
Bevel-helical gear unit*
X.T.100e – X.T.250e
3 and 4 stages 12.5 – 450 7.2 – 185

Drive shaft top or bottom

X3K..e/HT/B series application-specific industrial gear units for belt conveyors X3K..B series application-specific industrial gear units for bucket elevators X..e/HC series application-specific industrial gear units for crane hoists X../HA series application-specific industrial gear units for mixers

Our helical and bevel-helical gear units are used wherever reliably high torques are required. The modular design with many additional features and options allows the X..e series to be individually adapted to your application-specific requirements.

In use worldwide:

  • Mining and open pit mining
  • Recycling industry
  • Crane technology
  • Water and wastewater technology
  • Steel industry
  • and many more

The modular Generation X.e system – benefits for you

What does a networked calculation landscape mean for you?

The new networked calculation landscape provides the perfect support for the selective configuration of your gear unit. Our industry experts assist you during this process and can now take the highly specific operating conditions of your application into account.

They are able to do so because the new Generation X.e has been enhanced based specifically on the industry and application experience of both our experts and our customers from the mining, cement and port logistics industries. You, too, can systematically work your way toward ideal and highly efficient operating processes with our intelligent drive solution.

Want to avoid an initial oil change after 500 hours of operation?With our X.. series industrial gear units, you can save yourself the time and expense this involves.

We have established a closely monitored running-in and cleaning process during production. In conjunction with our SEW GearOil lubricants and their unique additives, this means we can provide you with a drive package tailored to your application that will not require an early oil change.

More information about SEW GearOil.

We're happy to help.

If you have any further questions about our Generation X.e, simply complete the form below and send us a message.