• Our employees will be more than happy to help you select the right warranty package.
  • Our experts know your industry and requirements.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
Your benefits

Increase the lasting value of your system
by extending the warranty to 48 months.

Saved resources
since there is no need for the first oil change after 500 h in combination with GearOil by SEW-EURODRIVE.

Avoid unforeseen idle states
by using the DriveRadar IoT Suite for predictive maintenance.

Your warranty package: Extra 24 months for 100% more confidence

When you purchase an industrial gear unit from SEW-EURODRIVE, you are opting for superlative quality and reliability. Should a defect or technical problem nevertheless arise, you are protected by statutory warranty.

In Germany and most EU countries, the statutory warranty for new units is two years. Different time frames are prescribed by law in other countries. This is your right when purchasing our industrial gear units from our large gear unit plant in Bruchsal. Our standard - we offer you longer protection for your drive:

With our +24 packages for industrial gear units, extend the statutory warranty period by a further 24 months to a total of 48 months. The use of your gear unit is legally protected for longer, even if your gear unit is only commissioned once the statutory warranty has lapsed or, for example, if you want to pass your customer’s warranty requirement on to the supplier.

You determine the level of service that you wish to receive for industrial gear units from the P and X..e series. Extend the warranty and safeguard your investment: Choose from the +24, +24 advanced or +24 smart (X..e) packages based solely on your requirements.

Scope of services

+24 +24 advanced +24 smart

X.e and P series industrial gear units with +24 visual

X.e and P series industrial gear units with +24 visual and oil canister

X.e and P series industrial gear units with +24 visual, oil canister, screen and smartphone
Scope
  • 24 additional months of warranty on the industrial gear unit
  • 24 additional months of warranty on the industrial gear unit free of charge at
  • Filling the gear unit with premium GearOil by SEW-EURODRIVE lubricant
  • 24 additional months of warranty on the industrial gear unit free of charge at
  • Filling the gear unit with premium GearOil by SEW-EURODRIVE lubricant and installation checked by a member of the service team
  • The gear unit is also fitted with the condition monitoring system: DriveRadar IoT Suite – the basis for predictive maintenance for your industrial gear units
Further advantages
  • Have a member of the service team check that the gear unit has been installed correctly
  • First oil change after 500 operating hours (X..e) no longer necessary
  • Have a member of the service team check that the gear unit has been installed correctly (for a fee).

  • First oil change after 500 operating hours (X..e) no longer necessary, as well as attractive discounts on oil fills ex factory and the DriveRadar hardware1
  • Ongoing monitoring of the gear unit condition using the DriveRadar IoT Suite

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

X..e series industrial gear units P series industrial gear units

Scope of services