• Our experts know your industry and requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now

An optional delivery time program that has everything covered

This is very good news for design engineers, purchasers, maintenance staff and anyone who is in a particular hurry - whether they work in plant planning, machine design, project purchasing, in the service workshop or on the construction site. Our industrial gear units now optionally get to you even faster. Just as you wish, within one working day (ATO 1), five working days (ATO 5) or 15 working days (ETO 15). So you can get your application up and running in a short time.

Our optional to-go program

ATO 1: assembled and ready for shipment in 1 working day

You have an emergency and need help immediately because your plant is down? Then we can ship the desired replacement gear unit from our optional ATO-1 program to you within one working day:

  • assembled within one working day and ready for shipment ex works after recording and confirming the order
  • optionally available for:
    • standard helical and bevel helical gear units of generation X.e up to 175 kNm
    • standard planetary gear units of the P series up to 360 kNm

ATO 5: assembled and ready for shipment in 5 working days

Our ATO 5 industrial gear units from SEW-EURODRIVE's proven modular system leave our Bruchsal large gear unit plant just 5 working days after confirmation of the order.

  • assembled within five working days and ready for shipment ex works after recording and confirming the order
  • optionally available for:
    • standard helical and bevel helical gear units of generation X.e up to 175 kNm
    • standard planetary gear units of the P series up to 360 kNm

ETO 15: modified / ready for shipment in 15 working days

Many gear units require customer-specific modifications, such as special output shafts, housing rework and preparations for use at low temperatures or special piping. With ETO 15 - the program for shortened delivery times - we can now also deliver modified industrial gear units of the X.e and P series in 15 working days after confirming of the order.

  • modified within 15 working days and ready for shipment ex works after recording and confirming the order
  • optionally available for:
    • standard helical and bevel helical gear units of generation X.e up to 175 kNm
    • standard planetary gear units of the P series up to 360 kNm

This is made possible by our "To go program" with:

Industrial gear units assembled in only 5 working days

ATO 5 - Assemble-To-Order: All ATO 5 industrial gear units from SEW-EURODRIVE's proven modular system leave our Bruchsal large gear unit plant just 5 working days after your order.

The standard helical and helical-bevel gear units of Generation X.e in sizes up to 175 kNm and the standard planetary gear units of the P series up to 360 kNm are available as ATO 5 products - including almost all options.

It hardly gets any faster than this! Unless you have an emergency: Should your machine ever come to a standstill, we can ship the replacement gear unit to you after just one working day. That is maximum flexibility and operational reliability for all those who are in a hurry.

Industrial gear units assembled in only 5 working days

ATO 5 - Assemble-To-Order: All ATO 5 industrial gear units from SEW-EURODRIVE's proven modular system leave our Bruchsal large gear unit plant just 5 working days after your order.

The standard helical and helical-bevel gear units of Generation X.e in sizes up to 175 kNm and the standard planetary gear units of the P series up to 360 kNm are available as ATO 5 products - including almost all options.

It hardly gets any faster than this! Unless you have an emergency: Should your machine ever come to a standstill, we can ship the replacement gear unit to you after just one working day. That is maximum flexibility and operational reliability for all those who are in a hurry.

Industrial gear units modified in only 15 working days

ETO 15 - Engineer-To-Order: Many gear units require customer-specific modifications, such as special output shafts, housing rework and preparations for use at low temperatures or special piping. With ETO 15 - the program for shortened delivery times - we can now also deliver modified industrial gear units of the X.e and P series even faster.

Also available here are the modified industrial gear units based on the standard helical and bevel helical gear units of Generation X.e in sizes up to 175 kNm and the standard planetary gear units of the P series up to 360 kNm.

But we can also deliver individual solutions, completely customer-specific, outside our modular system after only 15 working days.

How do you benefit from our industrial gear units to go?

  • Better planning
    ATO5 gives you more time for planning.
  • Stress-free configuration
    You can configure your system with our gear units at your own pace and then place your order.
  • More focused development
    You can focus on the key aspects of your design.
  • Eliminate additional outlay
    You can wait until your design is finished before ordering your gear units, thus eliminating the changes that are so commonplace these days.
  • Gain flexibility
    Fast delivery means you can act more quickly.
  • Order at your leisure
    As you order the gear unit at the end of the process, you can focus entirely on the items with really long lead times.
  • Greater operational reliability for your system
    In the event of system downtime, our ATO5 industrial gear units leave our plant just one day after your order.
  • No need to store spare parts
    Your spare parts store for replacement gear units and components is now SEW‑EURODRIVE.
  • Reduced planning workload
    You gain more flexibility for preventive maintenance thanks to the fast availability of our ATO5 industrial gear units.

Further details about our "To go range" for industrial gear units

X.e gear units up to size 250

  • Helical and bevel-helical gear units
  • 6.8 to 175 kNm
  • Gear ratios from 7 to 350
  • Solid shaft with/without key
  • Hollow shaft with groove or shrink disk

P gear units up to size P.082

  • Planetary gearmotors
  • 25 to 360 kNm
  • Gear ratios from 100 to 3500
  • Solid shaft with key
  • Hollow shaft with shrink disk

X.e gear units

  • All sealing systems
  • Splash or bath lubrication with oil expansion tank
  • Torque arm
  • Backstop
  • Motor or IEC motor adapter
  • Fan

P gear units

  • All sealing systems
  • Splash or bath lubrication with oil expansion tank
  • Torque arm
  • Backstop
  • Primary gearmotor

X.e gear units

  • All sealing systems
  • Splash or bath lubrication with oil expansion tank
  • Torque arm
  • Backstop
  • Motor or IEC motor adapter
  • Fan

P gear units

  • All sealing systems
  • Splash or bath lubrication with oil expansion tank
  • Torque arm
  • Backstop
  • Primary gearmotor

X.e gear units

  • Low temperatures down to -40 °C
  • Pressure lubrication with SEP or external pump, including in conjunction with air cooler
  • Pivoted mounting positions
  • Oil level switch, storage temperature sensors, SPM nipples
  • Oil/air cooling systems
  • ATEX design, above ground
  • Flippable housing
  • Bucket elevator gear units, motors as described below

P gear units

  • Low temperatures down to -40 °C
  • Pivoted mounting positions
  • Oil level switch, oil temperature switch/sensor
  • Oil/air cooling systems
  • ATEX design, above ground

X.e gear units, solid shaft (S/R)

  • Modified length/diameter/tolerance
  • 2 splines

P gear units, solid shaft (P/PR)

  • Shorter, smaller than standard diameter, any tolerance
  • 2 splines

X.e gear units, hollow shaft (A/H)

  • Modified diameter

P gear units, hollow shaft (PH)

  • Modified diameter

Available housing modifications

X.e gear units

  • Additional bores or threads on housing
  • Reworking of housing or covers
  • Special position for sensors and drain valves

Suitable motors for ATO 1 / ATO 5 industrial gear units:

  • Size 80 – 280, voltages 230/400 V or 400/690 V
  • Brakemotors

The ATO-1 and ATO-15 delivery times apply to motors only in conjunction with a corresponding gear unit.

Suitable motors for ETO 15 industrial gear units:

  • Size 80 – 315, voltages 230/400 V or 400/690 V
  • Brakemotors

The ETO-15 delivery times apply to motors only in conjunction with a corresponding gear unit.

Reliable and continuous support and assistance

ATO 1, ATO 5 and ETO 15 are part of our service and customer benefit philosophy. In addition to the functional product benefits, we also offer our customers support and continuous assistance on a partnership basis. This applies from the beginning of the life cycle of our products to its end - our to-go program is another expression of this.

We know your market, your industry, your machine and your requirements. That's why we understand very well how important speed, flexibility and operational reliability are to you as an engineer or technician for your company.

In order to anticipate your requirements on a customer-specific basis and to be able to offer innovative customer-specific solutions in response, our engineers are always on the lookout for new ways to improve our drive technology in use for you.

We are at your side. Every day, in every country, in every market - that is our drive.

Drive technology made by SEW-EURODRIVE

X.e gear units P gear units
  • Helical and bevel-helical gear units
  • 6.8 to 175 kNm
  • Gear ratios from 7 to 350
  • Solid shaft with/without key
  • Hollow shaft with groove or shrink disk
  • Planetary gearmotors
  • 25 to 360 kNm
  • Gear ratios from 100 to 3500
  • Solid shaft with key
  • Hollow shaft with shrink disk

ATO 5 criteria

X.e gear units P gear units
Options Options
  • All sealing systems
  • Splash or bath lubrication with oil expansion tank
  • Torque arm
  • Backstop
  • Motor or IEC motor adapter
  • Fan
  • All sealing systems
  • Splash or bath lubrication with oil expansion tank
  • Torque arm
  • Backstop
  • Primary gearmotor

ETO 15 criteria

X.e gear units P gear units
Additional options Additional options
  • Low temperatures down to -40 °C
  • Pressure lubrication with SEP or external pump, including in conjunction with air cooler
  • Pivoted mounting positions
  • Oil level switch, storage temperature sensors, SPM nipples
  • Oil/air cooling systems
  • ATEX design, above ground
  • Flippable housing
  • Bucket elevator gear units, motors as
    described below
  • Low temperatures down to -40 °C
  • Pivoted mounting positions
  • Oil level switch, oil temperature switch/sensor
  • Oil/air cooling systems
  • ATEX design, above ground
Solid shaft modifications (S/R)
  • Modified length/diameter/tolerance
  • 2 splines
Solid shaft modifications (P/PR)
  • Shorter, smaller than standard diameter, any tolerance
  • 2 splines
Hollow shaft modifications (A/H)
  • Modified diameter
Hollow shaft with shrink disk modifications (PH)
  • Modified diameter
Housing modifications
  • Additional bores or threads on housing
  • Reworking of housing or covers
  • Special position for sensors and drain valves
 


Suitable motors for ATO 5 industrial gear units:

  • Size 80 – 280, voltages 230/400 V or 400/690 V
  • Brakemotors


Suitable motors for ETO 15 industrial gear units:

  • Size 80 – 315, voltages 230/400 V or 400/690 V
  • Brakemotors


The ATO-5 and ETO-15 delivery times apply to motors only in conjunction with a corresponding gear unit.

Reliable and continuous support and assistance

Hands-on support and continuous assistance

ATO 5 and ETO 15 are part of our service and customer benefit philosophy. In addition to the functional product benefits, we also offer our customers support and continuous assistance on a partnership basis. This applies from the beginning of the life cycle of our products to its end - our to-go program is another expression of this.

We know your market, your industry, your machine and your requirements. That's why we understand very well how important speed, flexibility and operational reliability are to you as an engineer or technician for your company.

In order to anticipate your requirements on a customer-specific basis and to be able to offer innovative customer-specific solutions in response, our engineers are always on the lookout for new ways to improve our drive technology in use for you.

We are at your side. Every day, in every country, in every market - that is our drive.

Drive technology made by SEW-EURODRIVE

Contact form Worldwide locations Contact information