• Our experts understand your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Accelerate startup
through the combination of two standardized industrial gear units with in-stock components.

Save on installation space
thanks to the short and compact design of the industrial planetary gear units.

Reduced operating costs
thanks to the maintenance-free, continuously lubricated rolling bearings.

Powerful planetary gearmotors with low speed for carrying large quantities

Agitators, mixers or bucket wheel drives are examples of areas of application in which the industrial gear units of our P.MC series are used. This is where it is important to move large quantities at low speed. As an innovative manufacturer of industrial gear units, we always have your requirements in mind. The high torsional rigidity and high torque ratings of the industrial planetary gear units are the ideal drive solution for such applications.

In addition to the high power density of the planetary output stage, these powerful industrial gear units feature continuously lubricated and maintenance-free rolling bearings. Application-specific optional equipment, such as special sealing systems and lubrications options, torque brackets and oscillating arms complete the program.

Shared oil chamber for planetary gear units and primary gear units

All mounting options and optional features of the industrial gear units MC series are available for the primary gear unit. The special benefit of this perfect combination of both gear units results from the shared oil chamber. The continuous oil lubrication of the bearings includes the backstop.

This makes an industrial gear unit of the P.MC series the perfect and reliable drive for extreme operating conditions. Depending on the size, we can supply you with the standardized versions at short notice.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Transmission of high torque ratings
  • space-saving and compact design
  • Primary gear units with application-specific sealing systems and lubrication options
  • Primary gear units with variable transmission ratios
  • Options such as torque brackets, mounting surfaces, motor brackets, motor adapters, oscillating arms and output flange hubs
  • shared oil chamber for both gear units
Gear unit type Stages Gear ratio
i
Nominal torque MN2
kNm
P1.MC.. helical/bevel-helical planetary gear unit: 3 and 4 stages 31.5 – 500 24 – 185
P2.MC.. helical/bevel-helical planetary gear unit: 4 and 5-stage 140 – 4 000 69 – 359

As required, we will provide you with a project-specific solution for the 475 to 1 200 kNm torque ranges.

The high-torque and space-saving planetary and industrial gear units of the P.MC series are the ideal drives for systems which must carry large quantities powerfully and slowly:

  • Apron conveyors in bulk material conveyors
  • Silo discharge for agitators and mixers
  • Pulp pressers in the paper and cellulose industry
  • Bucket wheel sensor in mining
  • Drying processes in the construction materials industry
  • Filling processes in the cement industry
  • Environment and recycling industry
  • Boom drives for cranes and much more