• Our team of experts knows your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Individual adaptability
to individual, existing mounting options, thanks to the welded steel construction housing.

Simple maintenance
due to the parting line which makes it easy to remove the housing for servicing purposes.

Fast availability
thanks to our worldwide locations.

Helical and bevel-helical gear units for heavy-duty applications

With eight sizes and a torque range of 470 – 1480 kNm, the industrial gear units of the ML..2 series extend our proven product portfolio of Generation X.e helical and bevel-helical gear units upwards. Numerous options and additional designs are available for the powerful gear units, enabling you to create a tailor-made solution entirely in line with your requirements. In this way, you can ensure the reliable operation of your systems in the heavy-duty range.

In addition, our universal gear unit concept ensures easy installation and commissioning. The horizontally split gear unit housing makes a significant contribution to ease of maintenance. And the design of the housing as a welded steel construction means that individual adaptation to specified installation situations is possible without any problems.

Universally applicable

The ML..2 series industrial gear units can be used as helical or bevel-helical gear units in many industries and applications. All machine elements, such as sealing systems, rolling bearings, etc., are selected to ensure optimum adaptation to the prevailing ambient conditions and load situations.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • 8 sizes
  • Independent industrial gear unit series
  • Helical gear units and bevel-helical gear units
  • Flexible thanks to the welded housing construction
  • Service-friendly due to the parting line on all gear units
  • Suitable for horizontal and vertical mounting positions
  • All commercially available connection elements are possible at the input and output sides
  • Optional with increased center distance for hoist applications
Gear unit type Stages Gear ratio
i
Nominal torque MN2 kNm
ML.P.. helical gear unit: 2-, 3- and 4-stage 5.6 – 315 470 - 1480
ML.R.. bevel-helical gear unit: 3- and 4-stage 14 – 280 470 - 1480

Reliable in operation, the flexible ML..2 series helical gear units and bevel-helical gear units provide the optimum basis for many of our customized application solutions:

  • Conveyor drives for bulk materials handling technology
  • Mill drives for raw materials processing
  • Crane constructions (gear units for lifting and luffing gears)
  • Special-purpose and individual machines for the entire range of industrial applications
  • Mining