• Select your X..e series industrial gear unit in our product configurator.
  • As a result you will receive a product recommendation.
  • Request a report on the result as well as the CAD data by e-mail.
  • Or send a request for quotation directly to SEW-EURODRIVE.
Contact us now
Your benefits

Efficient cooling concept
make external cooling systems and a larger gear unit redundant

Reliable application
even in harsh conditions thanks to the X series industrial gear unit's robust housing

Optimal project planning
thanks to ideally suited and efficient project planning tools from SEW-EURODRIVE

Powerful drive solution with industrial gear units for belt conveyors

The rising global demand for raw materials is also increasing demand for the faster extraction and processing of these materials. This means that operators of conveyor systems are faced with new challenges: to ensure efficient extraction, downstream processing and disposal, the process engineering systems must be able to transport the materials quickly. Belt conveyors play an important role in this context: they transport raw materials as well as other goods across great distances. Combined with a strong drive, to overcome any friction force that arises, they ensure the right acceleration in the conveying process.

It means that all the system components must be able to deal with the harsh operating conditions. The fantastic reliability and rapid availability of the components reduces idling times to a minimum and increases the operating life.

Tailored to belt conveyors: SEW-EURODRIVE industrial gear unit solution

In practice, belt conveyors differ considerably with respect to operating hours: some conveying systems only operate sporadically, while others run around the clock. This creates additional challenges with regard to reliability and availability. Our robust drive solutions impressively meet these demanding requirements.

As a leading manufacturer of industrial gear units we know your industry and the associated processes. We make sure that you have the right drive technology for your conveying systems. Our high-torque industrial gear units impress in every environment, even under difficult conditions. Our modular principle, with its robust housing concept, provides the optimal solution even for high ambient temperatures.

Better heat dissipation due to thermal housing

The thermal enclosure is characterized by the increased enclosure surface and the axial fan installed as standard compared to the horizontal enclosure of the X series. This allows better heat dissipation to the environment and the highest thermal limit performance within the X-series without external cooling options.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Three-stage X series bevel-helical gear unit
  • Special gray cast iron housing (GG25) with a larger surface for better heat dissipation
  • Suitable for use with an auxiliary drive
  • Versatile shaft concepts can be implemented
  • Splash lubrication or pressure lubrication with shaft end pump, motor pump & motor pump with spray lance available

Find out more about the X series industrial gear units

Options are customized to the relevant application:

  • Efficient sealing system (taconite)
  • Oil dipstick and oil level glass
  • Breather valve from Des-Case
  • ATEX design on request

Accessories are customized to the relevant application:

  • Rigid flange coupling
  • Standard backstop and backstop for limiting the torque
  • Swing base and base frame
  • PT100 oil bath temperature sensor
  • Mechanical couplings or hydraulic couplings
  • Brakes

Applications for our belt conveyors

  • Bulk materials handling technology
  • Materials handling systems in the construction and raw materials industries
  • Crushers
  • Screening units
  • Loading stations