Are you looking for drives which bring top speed to your handling application? In that case, the SPIROPLAN® right-angle gearmotors W..DR.. are a good choice. Their aluminum housing makes them lightweight; their design makes them space-saving.
Lightweights: the right-angle gearmotors W..DR.. require little space

If your system architecture requires a drive solution that implements top speed, we would recommend our SPIROPLAN® right-angle gearmotors: space-saving and simple to install.
The special, wear-free SPIROPLAN® gearing offers you a largely vibration-free drive with low weight and high efficiency. Excellent smooth running properties are achieved as a result of this gearing and steel on steel combination of the tooth elements.
The SPIROPLAN® right-angle gear units are also maintenance-free thanks to their practical lubrication for life and help you to reduce the ongoing operating costs of your system. They are real lightweights thanks to their aluminum housing, with which you can of course implement any mounting position you wish.
Be it with hollow shaft or solid shaft, we offer a diverse range of mounting and extension options and motor combinations according to your individual requirement profile. The SPIROPLAN® right-angle gearmotors meet the requirements for energy efficiency classes IE1 to IE4 so that you can use them anywhere in the world.
Save time and money
By opting for one of our gearmotors, you are already saving time and money with this selection and project planning. This is because our modular system enables a multitude of combination options for gear units and motors. You can therefore reduce operating costs, count on a long service life and benefit from simplified maintenance that is characteristic of our brand.
Configure your individual product
- Detailed information about your individual product
- CAD data and documentation for your configuration
Your benefits
-
Use efficiently
Thanks to wear-free SPIROPLAN® gearing and minimized friction losses. -
Reduce weight
thanks to the lightweight aluminum housing.
Features
Right-angle gear units
- Robust right-angle gear unit:
- Wear-free SPIROPLAN® gearing (steel-steel material combination) and special tooth meshing
- Minimized friction losses, optimized mechanical efficiency, reduced energy consumption
- Vibration-free running/operation
- Small gear ratios allow for high motor power and high speed
- Lightweight aluminum housing
- Mounting
- Identical hole spacing and shaft heights in the foot and face offer many different mounting options
- Installation for W10, W20, W30:
- The oil quantity is independent of the mounting position in these sizes.
- Available variants:
- Foot- or flange-mounted
- B5 or B14 flange-mounted
- Solid or hollow shaft
- Adapter mounting
- Asynchronous motor mounting
- W10, W20, W30: Direct motor mounting
- W37, W47: Motor flange mounting
- Optionally available as:
- MOVIMOT® variant, i.e. as right-angle gear unit with integrated frequency inverter
- MOVI-SWITCH® variant, i.e. as right-angle gear unit with integrated switching and protection function
AC motors
Combine the SPIROPLAN® right-angle gear unit with our AC motors:
DR.. series
Design |
Efficiency class |
Number of poles |
Power kW |
---|---|---|---|
DRS.. |
IE1 Standard Efficiency |
2-,4- or 6-pole |
0.18 – 5.5 |
DRE.. |
IE2 High Efficiency |
2-,4- or 6-pole |
0.37 – 4.0 |
DRN.. | IE3 Premium Efficiency | 4-pole | 0.75 – 4.0 |
DRP.. |
IE3 Premium Efficiency |
2-,4- or 6-pole |
0.75 – 3.0 |
DRU.. | IE4 Super Premium Efficiency | 4-pole | 0.18 – 2.2 |
DR…J series (Line Start Permanent Magnet Motor)
Design |
Efficiency class |
Power kW |
---|---|---|
DRE..J |
IE2 High Efficiency |
0.37 – 4.0 |
DRP..J |
IE3 Premium Efficiency |
0.37 – 4.0 |
DRU..J | IE4 Super Premium Efficiency | 0.18 – 3.0 |
Technical data
SPIROPLAN® right-angle gearmotors of series W
with 4-pole DT56/DR63 motor:
Gear unit | Motor | ||
---|---|---|---|
Gear unit size | Mamax Gear unit Nm |
Size | Power kW |
10 | 25 | 56M4 – 56L4 | 0.09 – 0.12 |
20 | 40 | 63S4 – 63L4 | 0.12 – 0.25 |
30 | 70 | 63S4 – 63L4 | 0.12 – 0.25 |
37 | 110 | 63S4 – 63L4 | 0.12 – 0.25 |
47 | 180 | 63S4 – 63L4 | 0.12 – 0.25 |
with 4-pole DRS motor/IE1:
Gear unit | Motor | ||
---|---|---|---|
Gear unit size | Mamax Gear unit Nm |
Size | Power kW |
10 |
25 |
- |
- |
20 |
40 |
71S4 |
0.18 – 0.37 |
30 |
70 |
71S4 – 80M4 |
0.18 – 1.1 |
37 |
110 |
71S4 – 90L4 |
0.18 – 2.2 |
47 | 180 | 71S4 – 132S4 | 0.18 – 5.5 |
with 4-pole DRE motor/IE2:
Gear unit | Motor | ||
---|---|---|---|
Gear unit size |
Mamax Gear unit Nm |
Size |
Power kW |
10 |
25 |
- |
- |
20 |
40 |
- |
- |
30 |
70 |
80S4 – 80M |
0.37 – 0.75 |
37 | 110 | 80S4 – 90L4 | 0.37 – 1.5 |
47 | 180 | 80S4 – 132S4 | 0.37 – 4 |
with 4-pole DRN motor/IE3:
Gear unit | Motor | ||
---|---|---|---|
Gear unit size |
Mamax Gear unit Nm |
Size |
Power kW |
10 |
25 |
- |
- |
20 |
40 |
- |
- |
30 |
70 |
80M4 |
0.75 |
37 |
110 |
80M4 – 90L4 |
0.75 – 1.5 |
47 | 180 | 80M4 – 112M4 | 0.75 – 4 |
with 4-pole DRU..J motor/IE4:
Gear unit | Motor | ||
---|---|---|---|
Gear unit size |
Mamax Gear unit Nm |
Size | Power kW |
10 |
25 |
- | - |
20 |
40 |
71SJ | 0.18 – 0.25 |
30 |
70 |
71SJ – 80SJ | 0.18 – 0.55 |
37 |
110 |
71SJ – 90LJ | 0.18 – 1.5 |
47 | 180 | 71SJ – 100MJ | 0.18 – 2.2 |
Areas of application
- Small and fast-running conveyor belts in intralogistics
- Roller conveyors
- Belt conveyors
- Chip conveyors
- Sizes W10, W20, W30:
- Especially suitable for noise-sensitive work environments
- Sizes W37, W47:
- In shaft-mounted design especially suitable for hygienic applications in the food and beverage industry