Helical-worm gearmotors

Due to their design and from being combined with a helical gear stage, the helical-worm gearmotors S..DR.. have particularly high efficiency. They are also extremely low-noise and thus avoid high noise emission levels.

Low-noise continuous operation: gear unit combination optimized with respect to efficiency

Helical-worm gearmotors S..DR..
Helical-worm gearmotors S..DR..
Helical-worm gearmotors S..DR..

Do you expect a drive solution to impress you with its high level of performance and efficiency? In that case, we would recommend our high-quality helical-worm gearmotors S..DR.. to you. These can be implemented individually in the modular system. In this way, they offer you an enormous range of sizes, gear ratios and motor sizes.

However, their greatest strength is their running smoothness and their extremely low noise development. One thing is certain – With the helical-worm gearmotors S..DR.. you are choosing a powerful drive solution which you will hardly even hear.

The overall concept also offers you many more practical product characteristics and benefits. These include the significantly higher efficiency of the helical-worm combinations as opposed to single helical-worm gear units. This is how you save additional energy in the operation of your systems and are able to noticeably reduce ongoing operating costs.

You will receive the low-noise helical-worm gearmotors S..DR.. - to suit your individual requirements - with a wide range of AC motors. In addition, you can freely configure all of the relevant properties. In this way, you can effectively make use of all the benefits offered by this combination of low-noise helical-worm gear unit and performance-optimized motor. Even greater variance can be achieved thanks to the optional flange or foot-mounted design and by choosing between solid and hollow shaft.

Save time and money

By opting for one of our gearmotors, you are already saving time and money with this selection and project planning. This is because our modular system enables a multitude of combination options for gear units and motors. You can therefore reduce operating costs, count on a long service life and benefit from simplified maintenance that is characteristic of our brand.

Configure your individual product

  • Detailed information about your individual product
  • CAD data and documentation for your configuration
Configure product now

Your benefits

  • Reduce noise

    as the helical-worm gearmotor minimizes noise pollution in the area surrounding your system thanks to its running smoothness.
  • Increase efficiency

    because the gearmotor offers a high degree of efficiency thanks to its combination with a helical gear stage in the gear unit.

Features

Helical-worm gear units

  • Helical-worm combinations with significantly better efficiency than single helical-worm gear units
  • Very low-noise operation
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®

AC motors

Combine the helical-worm gear unit with our AC motors:

DR.. series

Close table
Design Efficiency class Number of poles Power
kW
DRS.. IE1 Standard Efficiency 2-,4- or 6-pole 0.18 – 225
DRE.. IE2 High Efficiency 2-,4- or 6-pole 0.25 – 225
DRN.. IE3 Premium Efficiency 4-pole 0.75 – 200
DRP.. IE3 Premium Efficiency 2-,4- or 6-pole 0.37 – 160
DRU.. IE4 Super Premium Efficiency 4-pole 0.18 – 3
We have stored a table for you here.
Close table
Design Efficiency class Power
kW
DRE..J IE2 High Efficiency 0.37 – 4.0
DRP..J IE3 Premium Efficiency 0.37 – 4.0
DRU..J IE4 Super Premium Efficiency 0.18 – 3.0
We have stored a table for you here.

Technical data

Helical-worm gearmotors of the series S

with 4-pole DR63 motor:

Close table
Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
37 92 63S4 – 63L4 0.12 – 0.25
47 170 63S4 – 63L4 0.12 – 0.25
57 295 63S4 – 63L4 0.12 – 0.25
67 520 63S4 – 63L4 0.12 – 0.25
77 1270 63S4 – 63L4 0.12 – 0.25
87 2280
97 4000
We have stored a table for you here.

with 4-pole DRS motor/IE1:

Close table
Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
37 92 71S4 – 90M4 0.18 – 2.2
47 170 71S4 – 100M4 0.18 – 3
57 295 71S4 – 100M4 0.18 – 3
67 520 71S4 – 132M4 0.18 – 7.5
77 1270 71S4 – 160M4 0.18 – 11
87 2280 71M4 – 180L4 0.55 – 22
97 4000 71M4 – 225M4 0.55 – 45
We have stored a table for you here.

with 4-pole DRE motor/IE2:

Close table
Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
37 92 80S4 – 90L4 0.37 – 1.5
47 170 80S4 – 100L4 0.37 – 3
57 295 80S4 – 100L4 0.37 – 3
67 520 80S4 – 160S4 0.37 – 7.5
77 1270 80S4 – 160MC4 0.37 – 11
87 2280 80S4 – 180LC4 0.37 – 22
97 4000 80S4 – 225M4 0.37 – 45
We have stored a table for you here.

with 4-pole DRN motor/IE3:

Close table
Gear unit Motor
Gear unit size Mamax Gear unit
Nm]
Size Power
kW
37 92 80M4 – 90L4 0.75 – 3
47 170 80M4 – 100L4 0.75 – 3
57 295 80M4 – 100L4 0.75 – 3
67 520 80M4 – 132M4 0.75 – 7.5
77 1270 80M4 – 160L4 0.75 – 15
87 2280 80M4 – 180L4 0.75 – 22
97 4000 80M4 – 225S4 0.75 – 37
We have stored a table for you here.

Areas of application

  • Drives in theater applications
  • Adjustment drives
  • Presses
  • Rotary tables
  • Corner transfer units

Similar products

Last visited