• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Contact us now
Your benefits

Ensure safety
Explosion-protected helical-bevel servo gearmotors provide protection for equipment group II and categories 3D and 3GD.

Achieve high performance
Explosion-protected BS.F..CMP helical-bevel servo gearmotors impress with their power, precision, and compact design.

Optimum explosion-protected gearmotors

Force, precision, and safety come together to form a true unit in our BS.F..CMP.. helical-bevel servo gearmotors. Thanks to their compact design in the form of helical-bevel servo gearmotors, they offer you optimum mounting options and a wide variety of possible applications.

This is particularly relevant for potentially explosive areas where dust and gas emissions are a safety issue. Rotational clearances remain constantly low throughout the entire service life of this servo drive due to the high-endurance design of the running gears.

Take advantage of our large selection of gear unit-motor combinations for a wide range of applications that require high torques and precise performance. These combinations are also suitable for complex automation tasks in which several processes are merged to form an overarching process.

By using our explosion-protected helical-bevel servo gearmotors, you will obtain a high level of process reliability, efficiency, and cost effectiveness. The explosion-protected BS.F.. servo gearmotors are extremely robust and low-maintenance thanks to their high-quality manufacturing and precise tooth elements. This makes them even more efficient when combined with our CMP.. synchronous servomotors that can be precisely controlled.

Certification according to ATEX includes equipment group II and equipment category 3. The combinations are available in II3GD and II3D design.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Explosion-protected helical-bevel servo gear units

BS.F series

  • Gear units comply with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, equipment category 2, II2GD design
  • Certified protection types:
    • Protection type “c”: Protected by safe construction (design safety), EN13463-1 and -5
    • Protection type “k”: Protected by liquid immersion, EN13463-1 and -8
  • All screws are secured against automatic loosening
  • Gear unit has a separate nameplate
  • High-quality oil seals
  • Lubricant can withstand high temperatures
  • Low-backlash ATEX-compliant helical-bevel servo gear units
  • Designed for torques from 40 Nm to 1220 Nm
  • All variants come with a B5 mounting flange with optional foot mounting and torque arm (can be integrated into the relevant application)
  • The rotational clearance remains constant over the entire gear unit service life
  • Available in three output variants:
    • BSF: Solid shaft
    • BSKF: Solid shaft with key
    • BSAF: Hollow shaft with key (shaft-mounted gear unit)
  • In a servo gearmotor version with ATEX compliance
More on explosion-protected BS.F series helical-bevel servo gear units

Explosion-protected synchronous servomotors

CMP.. series

  • Compliant with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, equipment category 3
    • Category II 3GD, for use in zones 2 / 22
    • Category II 3D, for use in zone 22
    • Also available with brake and Hiperface® encoder (with electronic nameplate) in Category 3D
More on explosion-protected CMP.. series synchronous servomotors

BS.F..CMP.. gearmotors

BS.F.. gear units CMP.. motors
Gear unit size Size Torque range MaDyn
Nm
202 50S – 63S
15 – 60
302
50S – 71M
20 – 120
402
50S – 100S
29 – 225
502
63S – 100S
63 – 385
602
63M – 100L
114 – 800
802 71M – 100L 230 – 1680

Applications in potentially explosive areas with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX).

Product Design Zone
Gearmotor (directly mounted gearmotor) II3GD
II3D
2/22
Stand-alone gear units (gear units with adapter AQ) II2GD 1/21
2/22
Stand-alone CMP.. motor II3GD
II3D
2/22
22

Example:

  • Load-bearing devices in stacker cranes
  • Handling gantries
  • Cycle feeds
  • Tire, rubber and plastic processing machines
  • Conveyor belts
  • Travel axes, additional axes
  • Cutting, punching, welding and embossing films, wood or plastic