• Detailed information about your individual product
  • CAD data and documentation for your configuration
Configure product now
Your benefits

Comprehensive offer
because 6 single-stage and 15 two- and three-stage frame sizes offer finely stepped torque ratings and gear ratios.

Easy combination
because you can easily combine your helical gear unit with an AC motor or a servomotor of your choice from our modular motor system.

F series parallel-shaft helical gear units
R series helical gear units: high efficiency and wide range of gear unit ratios

Helical gear units are the "hidden classics" in our gear unit portfolio: 6 single-stage and 15 two- and three-stage frame sizes cover a torque range from 50 to 20 000 Nm. This gear unit series is also far ahead in terms of gear unit ratios: from i = 1.30 to i = 289.74, in double gear units even i = 27 001. Torque ratings and gear unit ratios this finely stepped are hard to find in the market.

The demand for high output speeds or low weight is met by the R gear units as well, of course. Always with a high level of efficiency, our helical gear units offer an optimum ratio between torque output and installation space. This means: a helical gear unit almost always fits your application.

Only half the solution without a motor? Then use our modular concept and combine the gear units of the R series with an AC motor to a R..DR.. helical gearmotor, or with a servomotor to an R..CMP helical servo gearmotor of your choice. Or simply choose the separate AC motor or servomotor that meets your requirements.

Contact form Worldwide locations Contact information Click here and start putting your gearmotor together right away Surface and corrosion protection Just a few clicks to a product recommendation Variants of the helical gear unit series RX / R / RM
  • Highly efficient helical gear units in 6 frame sizes
  • High output speed, torque up to 830 Nm
  • Gear unit ratios up to i = 8.65
  • Available in foot- or flange-mounted design
Sizes 57 / 67 / 77 / 87 / 97 / 107
Gear unit ratioi1.30 – 8.65
Max. output torqueNm69 – 830
Motor power range (Mounting via AM motor adapter)kW0.12 – 45
  • Roller conveyors
  • Belt conveyors
  • Chain conveyors
  • 15 sizes
  • Optimum ratio between performance and space requirements
  • Finally stepped sizes and gear ratios
  • Also available with reduced backlash
Sizes 07 / 17 / 27 / 37 / 47 / 57 / 67 / 77 / 87 / 97 / 107 / 127 / 137 / 147 / 167
Gear unit ratioi 3.21 – 289.74
Double gear unit reduction ratioi90 – 27 001
Max. output torque
R07 – R167
Nm
50 – 20 000*
Motor power range (Mounting via AM motor adapter)kW0.12 – 90

*Also with reduced backlash

  • Rotary tables
  • Pumps and fans
  • Waste water and sewage treatment plants
  • Roller conveyors
  • Belt conveyors
  • Chain conveyors
  • Corner transfer unit
  • Helical gear units with extended output bearing hub
  • Specifically designed for agitators
  • Ten frame sizes
    • Offering gear unit ratios up to i = 289.74
    • Allowing for high overhung and axial loads as well as bending moments
Sizes 57 / 67 / 77 / 87 / 97 / 107 / 127 / 137 / 147 / 167
Gear unit ratioi4.29 – 289.74
Double gear unit reduction ratioi134 – 27 001
Max. output torqueNm450 – 20 000
Motor power range (Mounting via AM motor adapter)kW0.12 – 160
  • Agitators
  • Blenders
  • Mixers
  • Kneaders