Thanks to their long maintenance-free operating life and their wear-free gearing, our helical-bevel gear units are – technically speaking – economical right-angle gear units. Their high level of efficiency, however, makes them real energy savers.
Right-angle gear units at their best: high degree of efficiency and gearing with high fatigue strength

The compact design of all our gear units is most obvious in our helical-bevel gear units. This property is particularly interesting, for example, for machine applications with limited space available. Here, you need powerful drive technology with a compact design. This is just the right environment for our helical-bevel gear units with a torque range from 80 to 50,000 Nm.
With their high efficiency in both directions of rotation and at any input speed, these right-angle gear units are very energy-efficient. Their high-endurance gearing is wear-free and lasts a gear unit's lifetime. For precise positioning tasks, you can use the K series gear units with reduced backlash.
in our portfolio: sizes K..39 and K..49 complete our range of two-stage helical-bevel gear units. They set the standards together with sizes K..19 and K..29: four sizes allow for torques from 80 Nm to 500 Nm.
Only half the solution without a motor? Then use our modular concept and combine the gear units of the K series with an AC motor to a K..DR.. helical-bevel gearmotor, or with a servomotor to a K..CMP helical-bevel servo gearmotor of your choice. Or simply choose the separate AC motor or servomotor that meets your requirements.
Configure your individual product
- Detailed information about your individual product
- CAD data and documentation for your configuration
- Option to directly request a quotation or place an order
Your benefits
-
More cost efficiency
over the entire service life due to wear-free gearing and a long, maintenance-free operating life. -
High performance
in a compact design offered by 16 sizes with torque ratings between 80 Nm to 50,000 Nm. -
More energy efficiency
due to the high efficiency degree in both directions of rotation and at any input speed. -
Real lightweights
are the K..19 and K..29 sizes as their housing is made of aluminum.
Features
Helical-bevel gear units (two and three stages)
- High efficiency
- Gearing with high fatigue strength
- Long, maintenance-free operating life
- Can be combined with our complete motor portfolio
Sizes K..37 to K..187 (three stages)
- Double gear units for very small output speed also available
- Reduced backlash variant
- Available variants:
- Foot- or flange-mounted
- B5 or B14 flange-mounted
- Solid shaft or hollow shaft
- Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®
Sizes K..19, K..29 and K..39, K..49 (two stages)
- Low-loss, two-stage design with a high gearing efficiency of over 90%
- The aluminum housing of sizes K..19 and K..29 makes them particularly lightweight
- Sizes K..39 and K..49 are particularly sturdy and torsionally stiff due to the gray-cast iron housing
- Three base strips ensure an optimum connection to the customer machine even in critical mounting situations
- Available variants:
- Foot- or B5 flange-mounted
- Solid shaft or hollow shaft
- Hollow shaft with keyed connection or shrink disk or TorqLOC® hollow shaft mounting system
Technical data
K series / sizes 37 / 47 / 57 / 67 / 77 / 87 / 97 / 107 / 127 / 157 / 167 / 187 (three stages)
Gear unit ratio | i | 3.98 – 197.37 |
---|---|---|
Double gear unit reduction ratio | i | 94 – 32 625 |
Max. output torque | Nm | 200 – 50 000 |
Motor power range (Mounting via AM motor adapter) | kW | 0.12 – 200 |
K series / sizes 19 / 29 / 39 / 49 (two stages)
K..19 | K..29 | K..39 | K..49 | ||
---|---|---|---|---|---|
Gear unit ratio | i | 4.50 – 58.68 | 3.19 -71.93 | 2.81 – 58.24 | 4.0 – 75.20 |
Max. output torque | Nm | 80 | 130 | 300 | 500 |
Motor power range (Mounting via AM motor adapter) | kW | 0.12 -1.1 | 0.12 – 2.2 | 0.12 – 4.0 | 0.12 – 7.5 |
Areas of application
- Pallet conveyors
- Belt conveyors
- Chain conveyors
- Hoists and lifting stations
- Scissor lift tables
- Freight elevators
- Travel and hoist drives in stacker cranes