High flexibility
in the attachment of IEC and NEMA standard motors as well as all common synchronous servomotors.
Reduced idling times and downtime costs
thanks to rapid assembly and disassembly of the motors.
Many different combinations
with all standard and servo gear unit series from SEW-EURODRIVE thanks to the wide range of motor adapters.
AMS.. adapters make it possible to mount size 63 to 280 IEC motors and size 56 to 364/365 NEMA motors on SEW gear units. All adapters in this series benefit from full connection compatibility, which makes them easily interchangeable with existing AM.. adapters. They are up to 37 percent shorter.
All adapters in this series benefit from full connection compatibility and interchangeability with existing AQ.. adapters. They are up to 53 percent shorter. A whole range of new adapter variants are also available for mounting further market-standard servomotors. The AQSA.. variant can be used to connect servomotor shafts that have a key. AQSH.. adapters are equipped with a new kind of clamping ring for smooth motor shafts. Unscrewing the clamping screw until it reaches a stop spreads the clamping ring and makes the joining gap larger. This ingenious "spreading function" simplifies the process of "threading in" the motor shaft, which makes it quick and easy to fit the motor without first having to push the coupling onto the shaft.
AMS.. (IEC) | Flange diameter mm | Hole circle mm | Centering mm | Motor shaft dxl in mm |
63 | 140 | 115 | 95 | 11x23 |
71 | 160 | 130 | 110 | 14x30 |
80 | 200 | 165 | 130 | 19x40 |
90 | 200 | 165 | 130 | 24x50 |
100 | 250 | 215 | 180 | 28x60 |
112 | 250 | 215 | 180 | 28x60 |
132S/M | 300 | 265 | 230 | 38x80 |
132ML | 300 | 265 | 230 | 38x80 |
160 | 350 | 300 | 250 | 42x110 |
180 | 350 | 300 | 250 | 48x110 |
200 | 400 | 350 | 300 | 55x110 |
225 | 450 | 400 | 350 | 60x140 |
250 | 550 | 500 | 450 | 65x140 |
280 | 550 | 500 | 450 | 75x140 |
AMS.. (NEMA) | Flange diameter mm | Hole circle mm | Centering mm | Motor shaft dxl in mm |
56 | 170 | 149.2 | 114.3 | 15.875x47 |
143 | 170 | 149.2 | 114.3 | 22.225x57 |
145 | 170 | 149.2 | 114.3 | 22.225x57 |
182 | 228 | 184 | 215.9 | 28.575x69 |
184 | 228 | 184 | 215.9 | 28.575x69 |
213/215 | 228 | 184 | 215.9 | 34.925x85 |
254/256 | 228 | 184 | 215.9 | 41.275x101 |
284/286 | 286 | 228.6 | 266.7 | 47.625x117 |
324/326 | 356 | 279.4 | 317.5 | 53.975x133 |
364/365 | 356 | 279.4 | 317.5 | 60.325x149 |
AQSA/AQSH (Servo) | Square flange mm | Hole circle mm | Centering mm | Motor shaft dxl |
50/1 | 40 | 46 | 30 | 8, 9 |
50/2 | 55 | 63 | 40 | 8, 9 |
80/1 | 73 | 75 | 60 | 11, 14 |
80/2 | 73 | 75 | 60 | 11, 14 |
80/3 | 82 | 95 | 50 | 11, 14 |
80/4 | 60 | 70 | 50 | 11, 14 |
80/5 | 75 | 90 | 60 | 11, 14 |
100/1 | 94 | 100 | 80 | 14, 16, 19 |
100/2 | 105 | 115 | 95 | 14, 16, 19 |
100/3 | 94 | 100 | 80 | 14, 16, 19 |
100/4 | 105 | 115 | 95 | 14, 16, 19 |
100/5 | 94 | 90 | 70 | 14, 16, 19 |
115/1 | 115 | 130 | 95 | 19, 22, 24 |
115/2 | 115 | 130 | 110 | 19, 22, 24 |
115/3 | 115 | 130 | 110 | 19, 22, 24 |
115/4 | 130 | 145 | 110 | 22, 25 |
115/5 | 115 | 115 | 95 | 22, 25 |
140/1 | 140 | 165 | 110 | 24, 28, 32 |
140/2 | 140 | 165 | 130 | 24, 28, 32 |
140/3 | 140 | 165 | 130 | 24, 28, 32 |
140/4 | 140 | 165 | 130 | 24, 28, 32 |
140/5 | 190 | 215 | 180 | 24, 28, 32 |
140/6 | 140 | 165 | 130 | 24, 28, 32 |
160/1 | 163 | 190 | 155 | 28, 32, 35, 38 |
190/1 | 190 | 215 | 130 | 28, 32, 35, 38 |
190/2 | 190 | 215 | 180 | 28, 32, 35, 38 |
190/3 | 190 | 215 | 180 | 28, 32, 35, 38 |
190/4 | 180 | 200 | 114,3 | 28, 32, 35, 38 |
190/5 | 240 | 265 | 230 | 28, 32, 35, 38 |