• Detailed information about your individual product
  • CAD data and documentation for your configuration
Contact us now
Your benefits

High flexibility
due to individual adaptation to the drive topology (number of drives, decentral inputs/outputs, safety technology, fieldbus).

Rapid system availability
due to pluggable connections, configuration via DIP switches as well as an overall concept with only one screw.

Confirmed safety
by means of compliance with certified safety options from secure communication and safe disconnection through to safe motion.

Low complexity
due to full pluggability and integrated additional functions (maintenance switch etc.) for simple system planning.

Distributors for controlling several drives

Our MOVIFIT® MC distributor in the classic function level design is a decentralized gateway for communication and energy supply. It can control up to three MOVIMOT® gearmotors with inverters. Maximum flexibility for your system planning. The same drive concept covers the different mechanical specifications of the system.

The classic function level does not require any explicit operating software for startup. Simple DIP switches make the relevant settings and following this the distributor as well as the associated MOVIFIT® is then immediately ready for use. The subordinate MOVIMOT® is controlled via the PLC using standardized process data profiles. Our "MOVIFIT® Gateway Configurator" gives you simple configuration and diagnostic options.

Our MOVIFIT® MC distributor is equipped for use in the field. The high degree of protection IP65 is standard. Its robust aluminum die cast housing is divided into electronics unit (EBOX) and connection unit (ABOX). A major benefit is the closing mechanism with only one screw and the automatic unit replacement. This enables quick assembly and smooth unit replacement for servicing.

Our distributor also has a lot to offer in terms of safety. Equipped with extensive and scalable safety functions, they can be used in safety-related areas. Everything is possible, from the safe disconnection of MOVIMOT® drives to the speed-dependent safety functions activated via fieldbus.

Discover more on this site regarding the connection variants, the safety functions and the functional scope of our associated software (function level).

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Power, communication and function distributor for MOVIMOT®
  • Up to three MOVIMOT® units may be connected via hybrid cable
  • Integrated power distribution with line protection up to 6 mm2
  • Optional maintenance switch
  • Optional incremental encoder connection
  • Comprehensive integrated communication interfaces:
    • PROFIBUS® (PROFIsafe optional)
    • PROFINET® IO (PROFIsafe optional)
    • DeviceNETTM
    • EtherNETTM/IP
    • Modbus/TCP
  • Comprehensive safety functionality
  • Integrated digital inputs and outputs
  • Simple and fast parameter setting via DIP switches
  • Integrated parameter memory
  • Comprehensive diagnostics via LEDs
  • Expanded parameterization and diagnostics via MOVITOOLS® MotionStudio or fieldbus
  • Plug-in interfaces for energy, motors (power rating) and IOs
  • Robust aluminum housing
  • Degree of protection IP65
  • Approval: CE, UL, UKCA and C-Tick
  • Power range MOVIMOT® 0.37 kW to 4 kW in two sizes
  • Voltage range MOVIFIT® MC3 3 x 380 V to 500 V / 50 Hz to 60 Hz
  • 12 DI + 4 DIO (DI=digital in, DIO=digital in/out)

The distributor consists of an electronics unit (EBOX) and the connection unit shown here (ABOX). The MOVIFIT® connection box (ABOX) is a large connector and is entirely passive. It is available in two designs:

MOVIFIT® standard connection box

All cables to be connected are routed into the ABOX via cable glands and wired to terminals at this point.

MOVIFIT® hybrid connection box

The MOVIFIT® hybrid connection box (ABOX) offers the option of making various connections as a plug. All cables for power supply and the motor cables are routed into the ABOX via cable glands and wired to terminals at this point. M12 connectors are provided for digital inputs and outputs. The bus system can be connected via connectors. The bus connectors vary depending on the fieldbus used.

The function level indicates the functional scope of the software assigned to the MOVIFIT® units in terms of:

  • Software functionality
  • Processing of digital inputs and outputs
  • Local system control
  • Startup operation and diagnostics

"Classic" function level

Simple and standardized functions

  • "Easy mode": Easy startup via DIP switches possible
  • Standardized drive functions
  • Controlled as field bus gateway
  • Extended configuration and diagnostics options via gateway-configurator

Monitor and react in safety! From safe disconnection (STO) to speed-dependent safety functions (SDI, SLS). Our distributor is also available in conjunction with MOVIMOT® in various safety-related specifications and options.

The functions can be controlled via safe terminals as well as via PROFIsafe. In independent operation, our S12 safety option can evaluate, process and disconnect safety-related signals and functions locally. A higher-level safety controller is not required in independent operation.

safetyDRIVE

is our contribution to your plant and machine safety. In addition to functionally safe drive technology, we are offering various safety services. safetyDRIVE not only helps you to prevent accidents, but also reduces costs in safety zones and increases productivity.

Safety functions in the MOVIFIT® FC

Integrated safety technology in our MOVIMOT® gearmotor with inverter

Safety functions in accordance with IEC 61800-5-2:

  • Safe disconnection: STO
  • Safe stopping SS1 (c)
  • Approval in accordance with:
    • Performance level d according to EN ISO 13849-1

MOVIFIT safety options S11 and S12

MOVIFIT® Functional safety: MOVIFIT® MC
Safety option S11 S12
Specifically, these are Safety-related electronics components with safe inputs and outputs Parameterizable option cards with safe inputs and outputs
Schematic representation MOVIFIT®-MC – safety option S11
larger version – click here (JPG)
MOVIFIT® MC – safety option S12
larger version – click here (JPG)
Communication PROFIsafe PROFIsafe
Safety functions in accordance with EC 61800-5-2
  • Safe disconnection: STO
  • Safe stopping SS1 (c)
  • Safe disconnection: STO
  • Safe stopping (SS1(a), SS1(c))
Safe inputs and outputs
  • 4 safe inputs (F-DI)
  • 4 safe outputs (F-DO)
  • 1 x 2-pole safe output for safe disconnection of the drive (F-DO_STO)

















Two Variants:

S12A
  • 4 safe inputs F-DI (OSSD-capable)
  • 2 pulse outputs
  • 2 safe outputs F-DO
  • 1 safe output for safe stopping of the drive (STO)

S12B
  • 8 safe inputs F-DI (OSSD-capable)
  • 2 pulse outputs
  • 1 safe output internal (STO)
Operation Fieldbus to PROFIsafe Fieldbus to PROFIsafe and independent operation

Use of the MOVIFIT® MC distributor in decentralized plant construction

For flexible field-oriented drive solutions with MOVIFIT® MC and MOVIMOT® the focus is on modular handling applications in the transport, logistics and automobile industry and in the food and beverage industry

  • Pallet conveyors
  • Simple skid conveyor technology
  • Container and crate transport
  • Baggage handling