• Our experts know your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Safe communication
in central and decentralized installations thanks to drive technology with safety options that are either integrated or can be expanded as part of a modular system.

Integral communication
between all levels of the system architecture as well as between the actual drive technology components.

...on all levels

The PROFIsafe profile is currently synonymous with safe communication: It gives your systems and automation concepts the functional safety you want and need.

All of our drive components, both mechanical and electronic, speak the “PROFIsafe” language. The components speak this language between themselves and also for communication with the control level.

Therefore, place your trust in the technology of one of the world’s leading manufacturers of drive technology and make use of the communication capabilities of our components. You can do this whether your machine or system is installed centrally or decentralized. And of course, it also available worldwide.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Overview of our PROFIBUS-capable drive technology with MOVISAFE® safety options that are either integrated or can be expanded as part of a modular system:

Inverter technology

  • MOVIAXIS® multi-axis servo inverters
  • MOVIDRIVE® B drive inverters
  • MOVITRAC® B frequency inverters

Decentralized drives

  • Drive controller and control panel for MAXOLUTION® system solutions
  • MOVIPRO® decentralized drive, positioning, and application controllers
  • MOVIFIT® decentralized installation: distributors and controller, standard and application inverters
  • MOVIMOT® gearmotor with inverter

Control cabinet drive technology: Integrated functional safety in the inverter

certified to (IEC 61508) SIL 3, (EN ISO 13849-1) PL e

Safety functions Drive electronics Option card Communication/control
  • STO (Safe Torque Off)
  • SS1 (Safe Stop 1)
  • 1 safe digital output
  • for MOVIDRIVE® B drive inverters (sizes 0 to 7)
  • for MOVITRAC® B frequency inverters (sizes 0 to 5)

MOVISAFE® DFS11B/21B
Stop monitoring

PROFIsafe via
  • PROFIBUS DP or
  • PROFINET IO
  • Integrated axis monitoring functionality
  • Simple safety-related parameterization
  • Safety functions: SLS, SDI, SLA, SCA, SSM, SLI, SLP, STO, SS1, SS2, SOS
  • 8 digital safe inputs
  • 3 digital safe outputs
for MOVIDRIVE® B drive inverters (sizes 1 to 7)
MOVISAFE® DCS21B
Motion and position monitoring

PROFIsafe via
  • PROFIBUS DP with fieldbus interface DFS12B or
  • PROFINET IO via fieldbus interface DFS22B
  • Integrated axis monitoring functionality
  • Integrated logic processing for freely connecting inputs/outputs
  • Safety functions: SLS, SDI, SLA, SCA, SLP, STO, SS1, SS2, SOS
  • 8 digital safe inputs
  • 3 digital safe outputs
for MOVIDRIVE® B drive inverters (sizes 1 to 7)
MOVISAFE® DCS22B
Motion control

PROFIsafe via
  • PROFIBUS DP with fieldbus interface DFS12B or
  • PROFINET IO via fieldbus interface DFS22B
  • Integrated axis monitoring functionality
  • Integrated logic processing for freely connecting inputs/outputs
  • Safety functions: SLS, SDI, SLA, SCA, SLP, STO, SS1, SS2, SOS
  • 8 digital safe inputs
  • 3 digital safe outputs
for MOVIDRIVE® B drive inverters (sizes 1 to 7)
MOVISAFE® DCS31B
Motion and position monitoring
-
  • Integrated axis monitoring functionality
  • Integrated logic processing for freely connecting inputs/outputs
  • Safety functions: SLS, SDI, SLA, STO, SS1, SSM
  • 8 digital safe inputs
  • 3 digital safe outputs
for MOVIDRIVE® B drive inverters (sizes 1 to 7)
MOVISAFE® DCS32B
Motion control
-

Control cabinet drive technology: Modular safety in inverters

certified to (IEC 61508) SIL 3, (EN ISO 13849-1) PL e

Safety functions Drive electronics Safety module Communication/control

  • Integrated logic processing for freely connecting inputs/outputs
  • Safety functions: STO, SS1
  • Extensible with input/output modules
  • Up to 56 digital inputs
  • Up to 32 outputs

For our complete inverter range:
  • MOVIDRIVE® drive inverters
  • MOVITRAC® frequency inverters
  • MOVIAXIS® multi-axis servo inverters

Safety module
UCS10B/PS

PROFIsafe via
  • PROFIBUS DP or
  • PROFINET IO

  • Integrated logic processing for freely connecting inputs/outputs
  • Axis monitoring function for one axis
  • Safety functions: SS1, SS2, SOS, SDI, SLS, SSR, SLA, SAR, SSM, SLI, SCA, SLP
  • Extensible with input/output modules
  • Up to 56 digital inputs
  • Up to 32 outputs
-
Safety module
UCS11B/PS
-
  • Integrated logic processing for freely connecting inputs/outputs
  • Axis monitoring function for up to two axes
  • Safety functions: SS1, SS2, SOS, SDI, SLS, SSR, SLA, SAR, SSM, SLI, SCA, SLP
  • Extensible with input/output modules
  • Up to 56 digital inputs
  • Up to 32 outputs
-
Safety module
UCS12B/PS
-
  • Integrated logic processing for freely connecting inputs/outputs
  • Axis monitoring function for up to twelve axes
  • Safety functions: SS1, SS2, SOS, SDI, SLS, SSR, SLA, SAR, SSM, SLI, SCA, SLP
  • Extensible with input/output modules
  • Up to 150 digital inputs/outputs
  • Up to 54 outputs
-
Multi-axis logic modules
UCS50B & UCS51B

Multi-axis logic modules
UCS50B/PS + UCS51B/PS

Decentralized installation

Safety functions Drive electronics Safety module Communication/control
Safe control/safe operation? MOVIMOT® gearmotors with integrated frequency inverter with field distributor MQS../Z.6F
with integrated MOVIMOT® inverter of the type MQS../Z.7F
via PROFIsafe on PROFIBUS
  • Safe disconnection (STO)
  • Safe stopping (SS1(a), SS1(c))
  • Safe motion (SDI, SLS)
  • Certifications:
    • SIL 3 according to IEC 61508
    • PL e according to EN ISO 13849-1
MOVIFIT® MC or FC decentralized drive controller with integrated functional safety
With MOVISAFE® S12 option
S12A variant
  • 4 safe inputs F-DI (OSSD-capable)
  • 2 pulse outputs
  • 2 safe outputs F-DO (2-pole)
  • 1 safe output, internal, STO (2-pole)
    S12B variant
  • 8 safe inputs F-DI (OSSD-capable)
  • 2 pulse outputs
  • 1 safe output, internal, STO (2-pole)
Via PROFIsafe with MOVISAFE® S12 option
  • Stand-alone safety solutions in independent operation without external safety controller possible
  • Optional, safety-related brake disconnection (SBC)

Decentralized installations with a decentralized drive, positioning or application controller
  • MOVIPRO® SDC with integrated safety functions and
  • MOVIPRO® ADC with decentralized MOVISAFE® HM31 safety controller

With integrated MOVISAFE® option S11:
This option comes equipped with 4 safety-related inputs for connecting safe sensors and two safety-related outputs
Via PROFIsafe with the MOVISAFE® S11 option
  • Ready-to-use drive and application modules (Motion Library, SIL 3 or PL e certified) are available based on EN 61800-5-2 for
    mobile and stationary materials handling technology
  • SS1, SS2, SOS, SDI, SLS, SSR, SLA, SAR, SSM, SLI, SLP
  • Safe disconnection and stopping
  • Safe range changeover
  • Safe motion and position detection
  • Certification:
    • SIL 3 according to IEC 61508
    • PL e according to EN ISO 13849-1
Specific MOVIPRO® design with functional extensions as drive controller and control panel for MAXOLUTION® system solutions MOVISAFE® HM31 decentralized safety controller


Safe communication:
  • safeethernet (SIL 3, master & slave), also possible via WLAN
  • PROFINET PROFIsafe (controller/host & device/device)

Safe communication can be used horizontally as well as vertically in all machine and system structures, regardless of whether it is for central or decentralized installation concepts.

  • Stacker cranes, incl. application stacker cranes
  • Traversing equipment
  • Crane systems
  • Handling gantries
  • Luggage handling systems
  • Assembly sections: press plant, body shop, paint, final assembly
  • Scara robots
  • Special machine design
  • Palletizers
  • Packaging systems
  • Roller conveyors
  • Accumulating conveyors
  • Transfer units, corner transfer units
  • Applications such as electrified monorail system for heavy loads, automated guided vehicle systems, scissor lift tables, lifting/lowering conveyors, lifting stations, transfer carriages, rotary feeders, rotary tables, high-speed horizontal conveyors with positioning