• Our experts know your industry and its requirements.
  • Our global network ensures that we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Quick aids
for rapid implementation of communication between components of your machine or system.

Effective supports
for the setting up of horizontal and vertical communication channels in your automation concepts.

Simple communication on all levels

Regardless of whether simple machines or complex system concepts are involved, a fault-free production operation largely depends on reliable and simple communication between the drive technology and the controller.

You can rely on our inverter and control technology for additional communication modules and fieldbus tools, which simplify integration. Due to their design, they provide support for optimal cyclical and anti-cyclical communication. Using these sample modules, you can implement robust communication between your components in a very short period of time.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Inverter technology Control technology

We offer several technology program packages so that you can perform your startup efficiently. These show you sample programs for integrating SEW-EURODRIVE inverters into various control environments.

Before downloading, you accept the following:
This sample program from SEW-EURODRIVE is a free, non-binding service and only demonstrates the basic principles of creating a PLC program. SEW-EURODRIVE is not liable for the content of the sample program.

Further information on communication modules – sample programs

With its fieldbus tools, SEW-EURODRIVE offers simple Ethernet masters for process data exchange and parameter data exchange

  • from a Windows PC with an Ethernet interface
  • to the SEW-EURODRIVE units with EtherNet/IP™ or MODBUS TCP interfaces

.