Single-axis module
R37DRN90S4/DI/DFC
Search
Requested type designation:
No search
Search

Gear unit design:
Motor type:
Country of use:
Motor power P [kW]
±
Your search: 1.1 kW
Search tolerance: -20% / +50%
Where to search: 0.88 kW - 1.65 kW
 
 
Change search tolerance
 / 
Output speed na [1/min] / Gear ratio i:
±
Your search: 60 1/min
Search tolerance: -20% / +50%
Where to search: 48 1/min - 90 1/min
 
 
Change search tolerance
 / 
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Service factor fB:
±
Your search: 1.15
Search tolerance: -20% / +200%
Where to search: 0.92 - 3.45
 
 
Change search tolerance
Number of poles:
Connection type:
International efficiency class (IE):
Communication type:
Preset AS-Interface profile:
Application level:
Safe communication:
Functional safety:
Encoder: