DriveConfigurator
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Requested type designation:
No search
Select type designation
Search type via type selection
Gear units:
Drive type:
Type designation:
Your search:
Gear unit design:
R = helical gear unit
RES = stainless steel helical gear unit
S = helical-worm gear unit
W = Spiroplan gear unit
WES = SPIROPLAN gear unit, stainless steel
F = parallel shaft helical gear unit
K = helical-bevel gear unit
KES = stainless steel helical-bevel gear unit
BS.F = servo helical-bevel gear unit
PSF = servo planetary gear unit (solid shaft)
PSBF = servo planetary gear unit (flange block shaft)
PSC = "Low Invest" servo planetary gear unit (solid shaft)
Drive type:
EPH adapter for mounting servomotors (square flange, clamping ring hub)
Output torque Mamax [Nm]:
±
Your search:
130 Nm
Search tolerance:
-20% / +100%
Where to search:
104 Nm - 260 Nm
Change search tolerance
Gear ratio i:
±
Your search:
23
Search tolerance:
-20% / +50%
Where to search:
18,4 - 34,5
Change search tolerance
Search results
Designation
Mamax [Nm]
Mamax [Nm]
Mamax [Nm]
i
na [1/min]
Overhung load [N]
Overhung load FE [N]
Bore on the input side [mm] (D1 x L1)
Bore on input side min.-max. [mm] (D1)
Input shaft [mm] (D1 x L1)
Adapter flange diameter [mm] G5
Adapter centering diameter [mm] B5
Adapter hole circle diameter [mm] E5
Adapter coupling bore [mm] D1
Max. insertion depth [mm] L1
Keyway position [mm] L21
anbgr2
BestMatch
antr3
anbgr3
reihe3
PLCM