DriveConfigurator
P5NG31-0003/N/S/0MD071ACM3P71S-30A-D
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Requested type designation:
No search
Select type designation
Search type via type selection
Gear units:
Drive type:
Explosion protection class
Type designation:
Your search:
Gear unit design:
R = helical gear unit
S = helical-worm gear unit
W = Spiroplan gear unit
F = parallel shaft helical gear unit
K = helical-bevel gear unit
BS.F = servo helical-bevel gear unit
PSF = servo planetary gear unit (solid shaft)
Drive type:
AMS adapter (short) for mounting IEC motor
AMS adapter (short) for mounting NEMA motor
AD - input shaft assembly
AQSA adapter (short) for mounting servomotors (square flange, keyway)
Output torque Mamax [Nm]:
±
Your search:
18,7 Nm
Search tolerance:
-20% / +100%
Where to search:
14,96 Nm - 37,4 Nm
Change search tolerance
Gear ratio i:
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
Motor size:
-
63
71
80
90
100
112
132ML
132S/M
160
180
200
225
250
280
Adapter coupling bore [mm] (D1):
-
11
14
19
24
28
38
42
48
55
60
65
75
Search results
Designation
Mamax [Nm]
i
Overhung load [N]
Overhung load FE [N]
Bore on the input side [mm] (D1 x L1)
Bore on input side min.-max. [mm] (D1)
Input shaft [mm] (D1 x L1)
Adapter flange diameter [mm] G5
Bore on input side min.-max. [mm] (D1)
Adapter centering diameter [mm] B5
Adapter hole circle diameter [mm] E5
Max. insertion depth [mm] L1
Keyway position [mm] L21
Max. P motor [kW]
Max. P motor [HP]
BestMatch
PLCM