DriveConfigurator
PSH511CM2H82H-20A-E
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Gear unit design:
- = without gear unit
PSH = planetary servo gear unit in stainless steel
Motor type:
CM2H – synchronous stainless steel servomotor
Dynamic output torque MaDyn [Nm]
±
Your search:
No search
Search tolerance:
-20% / +100%
Change search tolerance
Rated speed nN [1/min]:
-
1500
2000
2200
2500
2600
3000
3500
4000
4500
5000
5500
6000
Output speed [1/min] / Gear ratio i
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
/
3
5
7
9
10
15
21
25
30
35
50
70
100
Voltage [V]:
400
Encoder:
RH1M
AK0H
Brake:
No
Yes
Search results
Designation
Mo [Nm]
Mpk [Nm]
nN [1/min]
Ma_N [Nm]
MaDyn [Nm]
Output speed [1/min]
i
System voltage [V]
KakbezDlue
LeistungPkWasInvariantString
UebersetzungAsInvariantString
KakbezDlue
PLCM