DriveConfigurator
PNZ63F DCA63L-048P00/DBC00
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Gear unit design:
- = without gear unit
PN = Axial gear unit
KN = right-angle gear unit
F = Parallel-shaft helical gear unit
W = SPIROPLAN® right-angle gear unit
Motor voltage:
DC 48 V
Motor power P / Torque Ma
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
/
±
Your search:
No search
Search tolerance:
-20% / +100%
Change search tolerance
Output speed na / Gear ratio i
±
Your search:
80 1/min
Search tolerance:
-20% / +50%
Where to search:
64 1/min - 120 1/min
Change search tolerance
/
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
Search results
Designation
Motor voltage [V]
P [W]
nN [1/min]
Mn [Nm]
na [1/min]
Ma [Nm]
i
fb
UebersetzungAsInvariantString