DriveConfigurator
P5NG21-0007/N/S/0MD063ACM3C63S-30A-D
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Requested type designation:
No search
Select type designation
Search type via type selection
Gear units:
Motor:
Type designation:
Your search:
Gear unit design:
- = without gear unit
R = helical gear unit
S = helical-worm gear unit
W = Spiroplan gear unit
F = parallel shaft helical gear unit
K = helical-bevel gear unit
BS.F = servo helical-bevel gear unit
PSF = servo planetary gear unit (solid shaft)
PSBF = servo planetary gear unit (flange block shaft)
PSC = "Low Invest" servo planetary gear unit (solid shaft)
PxG = planetary servo gear unit
Performance class:
P5.G - for high dynamics
P6.G - for high average speeds
P7.G - for high torques
Gear unit design:
P.NG.. solid shaft without keyway
P.KG.. Solid shaft with keyway
P.VG.. Splined solid shaft according to DIN5480
P.CG.. Flange block with index bore
P.BG.. Flange block shaft without index bore
Backlash:
N = Standard
R = Reduced
Lubricant type:
S – synthetic oil
F – Food-grade lubricant (oil)
Adapter shaft/clamping ring design:
HB - shaft with metal bellows coupling/clamping ring clamping force optimized
HC - Clamp coupling with clamping ring with optimized mass inertia and metal bellows coupling
HL - Clamp coupling with clamping ring with optimized mass inertia
HN - rigid shaft/clamping ring clamping force optimized
MD – Compact mounting / PxG planetary servo gearmotor in combination with CM3C
Main bearing type:
Bearing type 1/line contact
Service life and cyclic duration factor:
20.000h / 60%ED
Output shaft material:
Standard
Stainless steel (X14CrMoS17 / 1.4104)
Motor type:
CM3C – synchronous servomotor 3rd generation (medium inertia)
CMP - synchronous servomotor (high dynamic)
CMPZ - synchronous servomotor (medium inertia)
Country/area of use:
Europe/other countries (CE)
Europe (CE)/USA (UR)
Europe (CE)/Canada (CSA)
Europe (CE)/China (CEL)
Europe (CE)/USA (UR)/Canada (CSA)
Europa (CE)/USA (UR)/China (CEL)
Europe (CE)/Canada (CSA)/China (CEL)
Europe (CE)/USA (UR)/Canada (CSA)/China (CEL)
Europe (CE) / Great Britain (UKCA)
Europe (CE) / USA (UR) / Great Britain (UKCA)
Europe (CE) / Canada (CSA) / Great Britain (UKCA)
Europe (CE) / China (CEL) / Great Britain (UKCA)
Europe (CE) / USA (UR) / Canada (CSA) / Great Britain (UKCA)
Europe (CE) / USA (UR) / China (CEL) / Great Britain (UKCA)
Europe (CE) / Canada (CSA) / China (CEL) / Great Britain (UKCA)
Europe (CE) / USA (UR) / Canada (CSA) / China (CEL) / Great Britain (UKCA)
Dynamic output torque MaDyn [Nm]
±
Your search:
No search
Search tolerance:
-20% / +100%
Change search tolerance
Rated speed nC [1/min]:
-
2000
3000
4500
6000
Output speed [1/min] / Gear ratio i
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
/
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
Forced cooling fan:
Voltage:
400
230
Encoder:
Yes
Without (control mode ELSM or PMVC)
Adapter between gear unit and motor:
Without
Search results
Designation
Mo [Nm]
Mpk [Nm]
nC [1/min]
MaDyn [Nm]
i
Ma_N [Nm]
ne_N [1/min]
Ma_pk [Nm]
ne_pk [1/min]
Maximum permitted insertion depth
abtrd
fB1
System voltage [V]
madyn
sudrza
BestMatch
PLCM