DriveConfigurator
MPX22A-DFC20A-MPI-0125-5E3-CA-C
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Communication type:
DFC - PROFINET
DFC - Ethernet/IP, Modbus TCP
DSI - EtherCAT® (CiA402)
DSI - EtherCAT ® / SBusPLUS
Communication connection:
M12 plug connector
RJ45 push-pull plug connector
Safe communication:
No
Yes
Safety module/addition.encoder:
STO + CES11A
STO
Number of motor connectors:
1
2
Use of digital motor integration:
For connecting temperature sensor
For connecting coaxial cable
Brake control:
1x AC 230 V
1x DC 24 V
1x AC 400 V
1x AC 460 V
1x AC 230 V (safe)
1x AC 400 V (safe)
1x AC 460 V (safe)
Supply voltage:
3x380-500 -5%/+10% - IT system
3x AC 380 -5% to AC 500 +10%
Performance class:
All
5,5A / 2,2kW
7A / 3kW
9,5A / 4kW
12,5A / 5,5kW
16A / 7,5kW
24A / 11kW
32A / 15kW
46A / 22kW
62A / 30kW
Line connection:
Preparation interface box
Plug connector
Integrated 24 V power supply unit:
None
80W power supply unit
160W power supply unit
Inputs/outputs:
2x M23 (8x DI, 4x DO, 1x DOR)
3x M23 (12x DI, 8x DO, 1x DOR)
3x M23 + 4x M12 (12x DI, 8x DO, 1x DOR, 2x AI, 2x AO)
Local engineering:
Engineering port M12
Preparation CBG keypad
Keypad:
Without
CBG11A
CBG21A
Application level:
0 - Standard
1
2
Temperature range:
Extended
Standard
Electrical regulation:
CE
UL/CE
Search results
No.
Type designation
BestMatch
Fan
Nominal output current [A]
Maximum output current [A]
Recommended motor power [kW]
HasLuefter