DriveConfigurator
MCLTPB0008-2B1-4-00
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Rated voltage:
1 x 200 ...240 V 50/60Hz
3 x 200 ...240 V 50/60Hz
3 x 380 ...480 V 50/60Hz
3 x 480 ...525 V 50/60Hz
3 x 500 ...600 V 50/60Hz
Nominal current / typical motor power:
All
4,3 A \ 0,75 kW
8 A \ 1,5 kW
10,5 A \ 2,2 kW
Variant:
Standard / IP20 / NEMA 1
High degree of protection / IP55 / NEMA 12 / IP66 / NEMA 4X
Search results
Designation
Part no.
Recommended motor power [kW]
Output current [A]
Apparent output power [kVA]
Degree of protection IP
reghg
BestMatch