DriveConfigurator
MCLTEB0008-503-1-20
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Rated voltage:
1 x 110 ...115 V 50/60Hz
1 x 200 ...240 V 50/60Hz
3 x 200 ...240 V 50/60Hz
3 x 380 ...480 V 50/60Hz
Nominal current / typical motor power:
All
2,3 A \ 0,37 kW
4,3 A \ 0,75 kW
5,8 A \ 1,1 kW
Degree of protection IP:
20
66
Unit version:
Standard version
Integrated brake chopper:
No brake chopper
With brake chopper
Search results
Designation
Part no.
Recommended motor power [kW]
Output current [A]
Apparent output power [kVA]
reghg
BestMatch