CM3C80S-N/DI/DFC
Search
Requested type designation:
No search
Select type designation

Gear unit design:
Motor type:
Country/area of use:
International efficiency class (IE):
Communication type:
Preset AS-Interface profile:
Application level:
Safe communication:
Functional safety:
Encoder:
Supply voltage:

3 × AC 380 -5% to AC 500 +10%: TN and TT systems – voltage systems with directly grounded star point

3 x 380-500 -5%/+10% – IT system: IT systems – voltage systems with non-grounded star point

Standstill torque M0 [Nm]
±
Your search: No search
Search tolerance: -20% / +100%
 
 
Change search tolerance
Output speed [1/min] / Gear ratio i
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
 / 
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Search results