Search
Requested type designation:
No search
Select type designation

Gear unit design:
Motor type:
Country/area of use:
Motor power P2 [kW]
±
Your search: 1,1 kW
Search tolerance: -20% / +50%
Where to search: 0,88 kW - 1,65 kW
 
 
Change search tolerance
Output speed na2 [1/min] / Gear ratio i:
±
Your search: 60 1/min
Search tolerance: -20% / +50%
Where to search: 48 1/min - 90 1/min
 
 
Change search tolerance
 / 
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Service factor fB2:
±
Your search: 1,15
Search tolerance: -20% / +200%
Where to search: 0,92 - 3,45
 
 
Change search tolerance

Every gearmotor was assigned a service factor in the SEW catalog. The service factor is the ratio between gear unit rated power and rated motor power. There are no standards on how to determine service factors. This is why service factors vary from manufacturer to manufacturer and cannot be compared.


Example:

R47DRN90L4 / i=23,28 / Ma [Nm] = 225 / fB 1,3
R47 - Mamax [Nm] = 300
Mamax / Ma = fB
300 Nm / 225 Nm = 1,33 (~1,3)


Refer to the catalog for more information:

Setting range:
Number of poles:
International efficiency class (IE):
Increased short-term torque:
With AS interface:
Search results