R27DR2C71MSA4/DI/DFC
Search
Requested type designation:
No search
Select type designation

Gear unit design:
Motor type:
Country/area of use:
Power utilization:
Motor power P [kW]
±
Your search: 1,1 kW
Search tolerance: -20% / +50%
Where to search: 0,88 kW - 1,65 kW
 
 
Change search tolerance
 
Output speed na [1/min] / Gear ratio i:
±
Your search: 60 1/min
Search tolerance: -20% / +50%
Where to search: 48 1/min - 90 1/min
 
 
Change search tolerance
 / 
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Service factor fB:
±
Your search: 1,15
Search tolerance: -20% / +200%
Where to search: 0,92 - 3,45
 
 
Change search tolerance

Every gearmotor was assigned a service factor in the SEW catalog. The service factor is the ratio between gear unit rated power and rated motor power. There are no standards on how to determine service factors. This is why service factors vary from manufacturer to manufacturer and cannot be compared.


Example:

R47DRN90L4 / i=23,28 / Ma [Nm] = 225 / fB 1,3
R47 - Mamax [Nm] = 300
Mamax / Ma = fB
300 Nm / 225 Nm = 1,33 (~1,3)


Refer to the catalog for more information:

Number of poles:
Communication type:
Preset AS-Interface profile:
Application level:
Safe communication:
Functional safety:
Control mode:
Supply voltage:

3 × AC 380 -5% to AC 500 +10%: TN and TT systems – voltage systems with directly grounded star point

3 x 380-500 -5%/+10% – IT system: IT systems – voltage systems with non-grounded star point

Search results