MMF11S00-000-5D3-SFDI0-C/DFC20A-0020
Selection criterion
Unit version
Performance class
Communication type
Preset AS-Interface profile
Communication
Safe communication
Functional safety
Use of digital motor integration
Maintenance switch
Front module
Keypad
Application level
Electrical regulation
Operating Mode
PWM frequency
Supply voltage

3 × AC 380 -5% to AC 500 +10%: TN and TT systems – voltage systems with directly grounded star point

3 x 380-500 -5%/+10% – IT system: IT systems – voltage systems with non-grounded star point

Search results