MGFAT2-DFC-C/DI
Communication type
Communication type:
AS interface version
Application level:
Safe communication:
Functional safety:
Selection criterion
Output torque (Ma) [Nm]:
Peak torque (Mapk) [Nm]:
Output speed [1/min]:
Encoder:
Supply voltage:

3 × AC 380 -5% to AC 500 +10%: TN and TT systems – voltage systems with directly grounded star point

3 x 380-500 -5%/+10% – IT system: IT systems – voltage systems with non-grounded star point

Search results