DriveConfigurator
DRC1-005-SNI-A-ECR
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Communication type
Gear unit design:
- = without gear unit
R = helical gear unit
W = Spiroplan gear unit
F = parallel shaft helical gear unit
K = helical-bevel gear unit
Communication type:
SNI - Single Line Network Installation
DSC - Direct S-Bus Communication
DAC - Direct AS-Interface Communication
DBC - Direct Binary Communication
Application slot:
Selection criterion
Output torque (Ma...) [Nm]
±
Your search:
No search
Search tolerance:
-20% / +100%
Change search tolerance
Peak torque (Mapk) [Nm]
Motor torque
±
Your search:
No search
Search tolerance:
-20% / +100%
Change search tolerance
Output speed [1/min] / Gear ratio i:
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
/
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
Search results
Designation
Mo
nN
na1 [1/min]
na2000 [1/min]
i
Ma2000[Nm]
Mapk [Nm]
MaNotAus [Nm]
DataIndex
BestMatch
PLCM