DriveConfigurator
PHC22A-AM1-E20A-00
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Productkey:
Rated voltage:
3 x 380 ...500 V 50/60Hz
Nominal current / typical motor power:
All
5A \ 2,2kW
8,6A \ 4kW
14,4A \ 7,5kW
21,6A \ 11kW
28,8A \ 15kW
41,4A \ 22kW
Electrical regulation:
CE
UL
Connection type:
Flange for power interface
Harting Han 10B connector
Fieldbus:
DeviceNet
PROFINET I/O
EtherNet / IP, Modbus / TCP
PROFIBUS
Field communication connection:
2 x AIDA Push-Pull RJ45
2 x M12, D coded
Function level:
SDC
Safety option:
Without
PROFIsafe / Slave
Control IO:
12DI+4DIO
Encoder type:
Without
Resolver
sin/cos+TTL+HTL+Hiperface
Synchronous encoder:
Without
CANopen
SSI+sin/cos+TTL+HTL+Hiperface
Brake control:
BGR 230V
BGR 24V
BGR 400V
BGR 460V
Axis IO:
2 x DI + 1 x AI
4 x DI
Cooling option:
Without fan
Search results
Productkey
Type designation
Recommended motor power [kW]
Nominal output current [A]
Max. controller current [A]
Continuous output current [A]
BestMatch