DriveConfigurator
UHX8...
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Selection:
Controller with memory card
Controller without memory card
Memory card with software
Performance class:
20
40
60
80
Type:
UHX65
Fieldbus:
without
PROFINET IO controller, EtherNet/IP scanner
PROFINET IO Device, EtherNet/IP Adapter, Modbus TCP for slave connection
CPU performance:
1 core
2 cores
4 cores
Housing variant:
Compact controller
CFast 2 memory card:
Without
Search results
Type designation
Performance class
Fieldbus
Number of interpolated axes
Number of auxiliary axes
Speicherkarte
BestMatch
Geraetevariante