DriveConfigurator
MTM11A000-E20A-00/MTA11A-503-S013-M01-00
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Summary
Search
Electronics box design:
Series (00)
Electrical regulation:
IEC/CE
Verified by UL
Series:
Standard (11A)
Fieldbus:
DeviceNet
PROFINET
Ethernet/IP, Modbus TCP
PROFIBUS
Function level:
Classic
Technology
Installation option:
Without
S11 (PROFIsafe, STO)
S12A (PROFIsafe, independent, STO, SS1, SLS, 4xFDI, 2xFDO)
S12B (PROFIsafe, independent, STO, SS1, SLS, 8xFDI)
Software module:
-