DriveConfigurator
MTF11A005-503-E21A-11/MTA11A-503-S023-00
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Summary
Search
Electronics box design:
Series for motor DT/DV/DZ (00)
Series for motor DT/DV/DAS(01)
Series f. motor DRS/400/50(10)
Series f. motor DRE/400/50(11)
Series motor DRS-DRE/50-60(15)
For motor DRN/400/50(18)
For motor DRN/50-60(20)
Motor assignment (25)
Electrical regulation:
IEC/CE
Verified by UL
Series:
Standard (11A)
HygienicPlus (12A)
Fieldbus:
DeviceNet
PROFINET
Ethernet/IP, Modbus TCP
PROFIBUS
CAN/SBUS slave
Function level:
Classic
Technology
Power [KW]:
0,37 kW
0,55 kW
0,75 kW
1,10 kW
1,50 kW
2,20 kW
3,00 kW
4,00 kW
Installation option:
Without
S11 (PROFIsafe, STO)
S12A (PROFIsafe, independent, STO, SS1, SLS, 4xFDI, 2xFDO)
S12B (PROFIsafe, independent, STO, SS1, SLS, 8xFDI)
Software module:
-
MSA1001B-CAM
MSA1002B-BUS
MSA1004A-AMX1001
MSA1005A-AMX1004