DriveConfigurator
MDX9...
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Rated voltage:
3x200..240V 50/60Hz
3x380..500V 50/60Hz
Performance class:
All
2 A \ 0,55 kW
2,5 A \ 0,75 kW
3,2 A \ 1,1 kW
4 A \ 1,5 kW
5,5 A \ 2,2 kW
7 A \ 3 kW
9,5 A \ 4 kW
12,5 A \ 5,5 kW
16 A \ 7,5 kW
24 A \ 11 kW
32 A \ 15 kW
46 A \ 22 kW
62 A \ 30 kW
75 A \ 37 kW
91 A \ 45 kW
113 A \ 55 kW
149 A \ 75 kW
177 A \ 90 kW
220 A \ 110 kW
250 A \ 132 kW
300 A \ 160 kW
380 A \ 200 kW
470 A \ 250 kW
588 A \ 315 kW
Unit version:
Standard design
EtherCAT/CiA402
Switched-mode power supply DC 24 V:
not integrated
integrated
Application level:
0 - Standard
1
2
Varnished PCBs:
Without varnished PCBs
With varnished PCBs
Search results
Type designation
Rated output current [A]
Output current MAX [A]
Motor power ASM [kW]
BestMatch