Servo gearmotor
DriveConfigurator
P5BGM32-0100CM3G71S-30A-N
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Requested type designation:
No search
Select type designation
Search type via type selection
Gear units:
Motor:
Type designation:
Your search:
Gear unit design:
- = without gear unit
R = helical gear unit
S = helical-worm gear unit
W = Spiroplan gear unit
F = parallel shaft helical gear unit
K = helical-bevel gear unit
BS.F = servo helical-bevel gear unit
PSF = servo planetary gear unit (solid shaft)
PSBF = servo planetary gear unit (flange block shaft)
PSC = "Low Invest" servo planetary gear unit (solid shaft)
PxG = planetary servo gear unit
PxG® CM3G = precision planetary gearmotor
Performance class:
P5.G - for high dynamics
P6.G - for high average speeds
P7.G - for high torques
Gear unit design:
P.NGM.. solid shaft without keyway
P.KGM.. Solid shaft with keyway
P.VGM.. Splined solid shaft according to DIN5480
P.BGM.. Flange block shaft without index bore
P.CGM.. Flange block shaft with index bore
Backlash:
N = Standard
R = Reduced
Lubricant type:
S – synthetic oil
F – Food-grade lubricant (oil)
Main bearing type:
Bearing type 1/line contact
Service life and cyclic duration factor:
20.000h / 60%ED
Output shaft material:
Standard
Stainless steel (X14CrMoS17 / 1.4104)
Motor type:
DR.. AC motor
DRL/DR2L asynchronous servomotor
CT or CV - asynchronous servomotor
CM3P – synchronous servomotor, 3rd generation (High Dynamics)
DR..J LSPM motor
CM3G – synchronous servomotor for PxG direct mounting
CM3C – synchronous servomotor 3rd generation (medium inertia)
DT or DV - AC motor
DRK single-phase motor
CMP - synchronous servomotor (high dynamic)
CMPZ - synchronous servomotor (medium inertia)
DAS.. aseptic motor
Country/area of use:
Europe/other countries (CE)
Europe (CE)/USA (UR)
Europe (CE)/Canada (CSA)
Dynamic output torque MaDyn [Nm]
±
Your search:
No search
Search tolerance:
-20% / +100%
Change search tolerance
Rated speed nC [1/min]:
-
3000
6000
Output speed [1/min] / Gear ratio i
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
/
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
Voltage:
400 V AC
Search results
Designation
Dausti [Nm]
MaO [Nm]
MaDyn [Nm]
fB1
System voltage [V]
IO
Imax [A]
i
nC [1/min]
abtrd
sudrza
BestMatch
PLCM