Servo gearmotor
DriveConfigurator
DRL100L4
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Requested type designation:
No search
Select type designation
Search type via type selection
Gear units:
Motor:
Type designation:
Your search:
Gear unit design:
- = without gear unit
R = helical gear unit
S = helical-worm gear unit
W = Spiroplan gear unit
F = parallel shaft helical gear unit
K = helical-bevel gear unit
Motor type:
DRL/DR2L asynchronous servomotor
Motor torque [Nm]
±
Your search:
18,7 Nm
Search tolerance:
-20% / +100%
Where to search:
14,96 Nm - 37,4 Nm
Change search tolerance
Motor speed [1/min]:
1200
1700
2100
3000
Output speed [1/min] / Gear ratio i
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
/
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
Forced cooling fan:
Dynamics package:
Voltage:
400 V AC
Adapter between gear unit and motor:
Without
Search results
Designation
Mn [Nm]
nN [1/min]
Mpk [Nm]
System voltage [V]
frdlue
sudrza
BestMatch
PLCM