MOVITRAC® classic
DriveConfigurator
MCLTPB0008-2B1-4-00
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Rated voltage:
1 x 110 ...115 V 50/60Hz
1 x 200 ...240 V 50/60Hz
3 x 200 ...240 V 50/60Hz
3 x 380 ...480 V 50/60Hz
Performance class:
All
2,3 A \ 0,37 kW
4,3 A \ 0,75 kW
5,8 A \ 1,1 kW
Application level:
Functional safety:
Varnished PCBs:
Search results
Type designation
Rated output current [A]
Output current MAX [A]
Motor power ASM [kW]
BestMatch