MOVIDRIVE® B
DriveConfigurator
MUWA055-233-S00-00
User options
Loading data
Product selection
Next
1
Search
2
Options
3
Summary
Search
Rated voltage:
3 x 380 ...500 V 50/60Hz
3 x 230 V 50/60Hz
Nominal current / typical motor power:
All
2 A \ 0,55 kW
2,4 A \ 0,75 kW
3,1 A \ 1,1 kW
4 A \ 1,5 kW
5,5 A \ 2,2 kW
7 A \ 3 kW
9,5 A \ 4 kW
12,5 A \ 5,5 kW
16 A \ 7,5 kW
24 A \ 11 kW
32 A \ 15 kW
46 A \ 22 kW
60 A \ 30 kW
73 A \ 37 kW
89 A \ 45 kW
105 A \ 55 kW
130 A \ 75 kW
170 A \ 90 kW
200 A \ 110 kW
250 A \ 132 kW
300 A \ 160 kW
380 A \ 200 kW
470 A \ 250 kW
Optional device:
MDX60B.., without option pcb slot (max 1.5 kW)
MDX61B.., with option pcb slots
Unit version:
Standard version
Standard version + coated printed-circuit boards
Application version
Technology version + coated printed-circuit boards
IT systems
Integrated brake chopper:
With brake chopper
Search results
Designation
Part no.
Recommended motor power [kW]
Output current [A]
Apparent output power [kVA]
Max. controller current [A]
reghg
BestMatch