Electric cylinder
DriveConfigurator
LM3S63-G06-0060SHCM3C63S-45A-N
User options
Loading data
Product selection
Next
1
Search
2
Variants
3
Options
4
Summary
Search
Requested type designation:
No search
Search type via type selection
Gear units:
Motor:
Type designation:
Your search:
Electric cylinders:
LM3S
Size:
-
50 (Fpk = 8kN)
63 (Fpk = 15kN)
71 (Fpk = 26kN)
Lubricant:
G = synthetic grease
H = food-grade lubricant (grease)
Spindle pitch:
-
5
6
Stroke length:
-
60
70
100
130
150
160
180
200
300
400
600
800
1000
1200
Adapter:
SH = serial for motor shaft, smooth
SA = serial for motor shaft, with key
PA = parallel to axis for motor shaft, with key
PH = parallel to axis for motor shaft, smooth
Without adapter
Motor type:
CM3C – synchronous servomotor 3rd generation (medium inertia)
CM3P – synchronous servomotor, 3rd generation (High Dynamics)
CMP - synchronous servomotor (high dynamic)
Without motor
Country/area of use:
Europe/other countries (CE)
Europe (CE)/USA (UR)
Europe (CE)/Canada (CSA)
Europe (CE)/China (CEL)
Europe (CE)/USA (UR)/Canada (CSA)
Europa (CE)/USA (UR)/China (CEL)
Europe (CE)/Canada (CSA)/China (CEL)
Europe (CE)/USA (UR)/Canada (CSA)/China (CEL)
Europe (CE) / Great Britain (UKCA)
Europe (CE) / USA (UR) / Great Britain (UKCA)
Europe (CE) / Canada (CSA) / Great Britain (UKCA)
Europe (CE) / China (CEL) / Great Britain (UKCA)
Europe (CE) / USA (UR) / Canada (CSA) / Great Britain (UKCA)
Europe (CE) / USA (UR) / China (CEL) / Great Britain (UKCA)
Europe (CE) / Canada (CSA) / China (CEL) / Great Britain (UKCA)
Europe (CE) / USA (UR) / Canada (CSA) / China (CEL) / Great Britain (UKCA)
Peak force Fpk
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
🔒︎
Max. speed [m/s]:
±
Your search:
No search
Search tolerance:
-20% / +50%
Change search tolerance
🔒︎
Speed class nc [1/min]:
-
6000
4500
3000
2000
Voltage:
400
Search results
Designation
Fpk[kN]
vmax (mm/s)
Spindle pitch p (mm)
Belt transmission i
Stroke length [mm]
M0 [Nm]
Mpk [Nm]
nc [1/min]
KakbezDlue
PLCM