Single-axis module
R127R77DR2C71MA4
Search
Requested type designation:
No search
Select type designation

Gear unit design:
Motor type:
Country/area of use:
Motor power P [kW] / Torque Ma [Nm]
±
Your search: 1,5 kW
Search tolerance: -20% / +50%
Where to search: 1,2 kW - 2,25 kW
 
 
Change search tolerance 🔒︎
 / 
±
Your search: No search
Search tolerance: -20% / +100%
 
 
Change search tolerance 🔒︎
Power utilization:
Motor speed:
Output speed na [1/min] / Gear ratio i:
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance 🔒︎
 / 
±
Your search: No search
Search tolerance: -20% / +20%
 
 
Change search tolerance 🔒︎
Service factor fB:
±
Your search: 1,1
Search tolerance: -20% / +200%
Where to search: 0,88 - 3,3
 
 
Change search tolerance 🔒︎

Every gearmotor was assigned a service factor in the SEW catalog. The service factor is the ratio between gear unit rated power and rated motor power. There are no standards on how to determine service factors. This is why service factors vary from manufacturer to manufacturer and cannot be compared.


Example:

R47DRN90L4 / i=23,28 / Ma [Nm] = 225 / fB 1,3
R47 - Mamax [Nm] = 300
Mamax / Ma = fB
300 Nm / 225 Nm = 1,33 (~1,3)


Refer to the catalog for more information:

Ventilation type:
Voltage:
Control mode:
Search results