Single-axis module
R107R77DR2C71MA4

Encoderless control procedures for permanent magnet motors are only possible in conjunction with the MOVI-C® and MOVITRAC® LTP-B/LTE-B+ inverter series.

Search
Requested type designation:
No search
Select type designation

Gear unit design:
Motor type:
Country/area of use:
Motor power P / Torque Ma [Nm] [kW]
±
Your search: 1,5 kW
Search tolerance: -20% / +50%
Where to search: 1,2 kW - 2,25 kW
 
 
Change search tolerance
 / 
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Power utilization:
Motor speed:
Output speed na [1/min] / Gear ratio i:
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
 / 
±
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Ventilation type:
Voltage:
Control mode:
Search results