MOVI-PLC® I/O-System C
MOVI-PLC I/O-System C
Search
Bus coupler:

Input module
ODI24C | Digital inputs | 2x DI 24V ETS:
ODI42C | Digital inputs | 4x DI 24V 2μs...4ms:
ODI43C | Digital inputs | 4x DI 24V 2/3-wire:
ODI81C | Digital inputs | 8x DI 24V:
ODI161C | Digital inputs | 16x DI 24V:
OAI42C | Analog inputs | 4x AI 16Bit 0(4) ... 20mA:
OAI41C | Analog inputs | 4x AI 16Bit -10 … +10V:
OAI44C | Analog inputs | 2x AI 16Bit -80 … +80mV TC:
OAI45C | Analog inputs | 4x AI 16Bit 0 … 3000Ohm:

Safety module
OFI41C | Safe inputs | 4x SDI:
OFO41C | Safe outputs | 4x SDO:

Function modules
OSM11C | Analog input DMS | 16 (24)Bit:
OSM12C | SSI module | Encoder frequency 125kHz … 2Mhz:
OSM13C | Counter module | 32Bit (AB), up to 400kHz:
OSM14C | Counter module | 32Bit (AB), up to 2MHz:
OEM12C | Energy measurement module | AI 1x 3Ph, 230/400V, 0 … 1A:
ORS11C | RS422/485 interface | Up to 115.2kbit/s:
OSS21C | Stepper module | DC48V5A:

Output module
ODO21C | Digital outputs | 2x DO relay:
ODO41C | Digital outputs | 4x DO 24V 2A:
ODO81C | Digital outputs | 8x DO 0.5A:
ODO82C | Digital outputs | 8x DO 0.5A NPN:
ODO161C | Digital outputs | 16x DO 0.5A:
OAO42C | Analog outputs | 4x AO 12 Bit 0(4) ... 20mA:
OAO41C | Analog outputs | 4x AO 16Bit -10 ... +10V:


Accessory modules
OPV81C | Potential distributor | 8xDC 24V terminals:
OPV82C | Potential distributor | 8xDC 0V terminals:
OPV41C | Potential distributor | 4xDC 24V terminals 4xDC 0V terminals:
OPM11C | Power supply module | input voltage DC 24V:

Check
Number of assemblies per bus coupler:
(max. 64)
Backplane bus current [mA]:
(max. 3000)
Number of input bytes:
(max. 1024)
Number of output bytes:
(max. 1024)
Search results
Type designation:
MOVI-PLC I/O-System C