AC gearmotor
Search
Requested type designation:
No search
Select type designation

Gear unit design:
Motor type:
Country/area of use:
Motor power P [kW] / Torque Ma [Nm]:
±
 / 
±
Output speed na [1/min] / Gear ratio i:
±
 / 
±
Service factor fB:
±
International efficiency class (IE):
Number of poles:
Duration factor:
Adapter between gear unit and motor:
Especially low output speeds:
Search results
Calculate application
Select application, enter data, receive drive recommendation: very simple with the drive selection.
Search tolerance - Motor power:
Your search: 1,5 kW
Search tolerance: -20% / +50%
Where to search: 1,2 kW - 2,25 kW
 
 
Change search tolerance
Search tolerance - Torque:
Your search: No search
Search tolerance: -20% / +100%
 
 
Change search tolerance
Search tolerance - Output speed:
Your search: 77 1/min
Search tolerance: -20% / +50%
Where to search: 61,6 1/min - 115,5 1/min
 
 
Change search tolerance
Search tolerance - Gear ratio:
Your search: No search
Search tolerance: -20% / +50%
 
 
Change search tolerance
Search tolerance - Service factor:
Your search: 1,1
Search tolerance: -20% / +200%
Where to search: 0,88 - 3,3
 
 
Change search tolerance
Service factor

Every gearmotor was assigned a service factor in the SEW catalog. The service factor is the ratio between gear unit rated power and rated motor power. There are no standards on how to determine service factors. This is why service factors vary from manufacturer to manufacturer and cannot be compared.


Example:

R47DRN90L4 / i=23,28 / Ma [Nm] = 225 / fB 1,3
R47 - Mamax [Nm] = 300
Mamax / Ma = fB
300 Nm / 225 Nm = 1,33 (~1,3)


Refer to the catalog for more information:

International efficiency class (IE)
Especially low output speeds
By activating "especially low speed", the search for the motor power and service factor will be ignored. Mamax [Nm] must be adhered to because the motor can overload the gear unit.