Driven by a passion for technology, we develop the best solutions for our customers. Do you have a specific application and would like some advice?

Contact us now
Client: WOLFFKRAN GmbH

Location:
Zug, Switzerland

industry:
Construction industry

Application:
Crane Technology

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Wolffkran

Location: Zug, Switzerland

Industry: Construction

Application: Crane Technology

  • Rated torque range between 27.5 and 175 kNm
  • Increased center distance to accommodate the motor and rope drum on one side of the gearbox (U-configuration)
  • High rotational speeds
  • Externally mounted intermediate shaft for mounting a disk brake
  • Customized gearbox design for optimal adaptation to the available installation space and operating conditions
  • In addition to customer-specific gear unit designs, hoist gear units with an extended center distance—based on the established X.. series—are also available as standardized versions
  • No need for oversizing of the gear units, as the U-configuration of the rope drum and motor is achieved through an increased center distance
  • Optimal adaptation to the available installation space and operating conditions
  • In addition to hoist gearboxes, we also supply drive units for the trolleys
  • On-site support through our global presence

At the heart of the cranes are the hoisting winches, which are used to move loads ranging from 6 t to 60 t for several hours a day. The trend toward ever-taller buildings also means that the hoisting distances of cranes are becoming increasingly longer. As a result, hoisting winches now have up to 1,000 m of rope wound onto them.

This results in loads that also affect the drive technology used. The hoist gearbox, in particular, plays a key role here. In addition to high power density, long-term reliability is a decisive criterion when selecting a hoist gearbox. Additional requirements, such as short delivery times and a straightforward gear selection process, are particularly important to crane manufacturers when choosing a gear supplier.