Do you need advice on a specific application? Just send us a message with your questions.

Inquire now
Customer: Heidelberg Materials AG

Location:
Leimen / Germany

Sector:
Cement plant

Application:
Vertical sifter

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Heidelberg Materials AG

Location: Leimen/Germany

Sector: Cement plant

Application: Vertical sifter

An X series industrial gear unit from SEW-EURODRIVE replaced the existing bevel-helical gear unit. The X gear unit was fitted with a flange on the output side to connect it to the output cone. The existing coupling was overhauled.

After reviewing the original drive components, their disassembly and the delivery of the new products, HeidelbergCement was ready to install and start up the new drive. During the switchover, HeidelbergCement AG benefited particularly from the short delivery time, all-round support and attractive full service package.

When the time came to exchange another sifter drive, the customer again chose SEW-EURODRIVE.

Retrofitting a vertical sifter

Retrofit is an offer within our Life Cycle Services.

  • System downtime prevented
  • Failure identified without disassembling the drive technology
  • System availability increased
  • Maintenance costs reduced